Education Technology

TI-Nspire Computer Link

Educators and students can quickly and easily link a single handheld - TI-Nspire or TI-Nspire CAS handheld - to a single classroom or lab computer.

Descargue

Making connections

Computer software that allows for connectivity between your computer and TI-84 Plus family graphing calculator. Key benefits:
  • Save time by sending files to multiple connected graphing calculators at once
  • Quickly take and manage screen captures
  • Create and edit TI Basic

Calculator Explorer

Connect to multiple graphing calculators at once to update your graphing calculator’s Operating System (OS), transfer data, download Calculator Software Applications (apps) and edit and upload programs.

Program Editor

Create and edit calculator TI Basic programs using the Program Editor workspace. Quickly send programs directly to your connected calculator.

Explorer

Take and manage screen captures from your connected graphing calculator quickly and simply. The Screen Capture workspace also enables you to convert images to be used as a background on your calculator.

System requirements


Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation

Support

  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • e-mail: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program - borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program - point values redeemable for additional TI products and services
  • Complete guidebooks available at:
    http://education.ti.com/guides