Contact Information
Robin Gapinski
224.765.2224
rgapinski@dist113.org
Learning to Code With the TI-Innovator™ Hub and the TI‑Innovator™ Rover
June 11—12, 2018 | 8 a.m. — 3 p.m.
Highland Park High School | 433 Vine Avenue | Highland Park, Illinois 60035
This workshop is designed for educators interested in learning more about coding using the TI-Innovator™ Hub with TI Launchpad™ Board as well as the TI‑Innovator™ Rover to further engage students in coding and STEM applications.
Building upon the lessons from TI’s 10 Minutes of Code for the TI‑Innovator™ Hub, the workshop shows participants how to control the Hub and the built-in light and sound sensors. The coding applications covered will be connected to concepts in math and science.
Day two of the workshop will include an introduction to TI-Innovator™ Rover and its applications for math and science.
By the end of the workshop, participants should be comfortable:$325 — Workshop registration without TI technology package
$375 — Workshop registration including ONE of the following TI technology packages:
Add the TI-Innovator™ Rover to your technology package for an additional $100.
Attend with your team and save – Register four educators and the fifth attends free.This workshop may be combined with the following workshop, taking place on June 13—14 at the same location:
Attend the additional two days of professional development for a special price of only $200.
Graduate credit is available through Central Michigan University (additional fee applies).