Education Technology

Solution 10028: Cabri® II Plus Licensing.

Is Cabri II Plus copy protected?                    

Cabri II Plus is copy protected by Cabrilog, the single-user license version is licensed to an individual computer and can not be copied onto more than one computer under terms of the license agreement.

There are several licensing options available for Cabri II Plus. The latest information on availability and pricing of all Cabri desktop software worldwide can be found by visiting the Cabrilog website.

Single User license:  The software may be used on a single computer.

School license:  The software may be installed on up to 10 computers in a single establishment or at a single address.

Student license:  Schools having purchased an unlimited license allow students to get a CD-Rom student license.