Education Technology

TI-Nspire™ CX Premium Teacher Software Specifications

Built-in functionality

  • Disable CAS - Disable algebraic functionality easily in the Press-to-Test dialog box or in document settings
  • deSolve wizard - Reduce syntax errors in solving differential equations
  • Includes two pieces of software (1) TI-Nspire™ CX Premium Teacher Software and (2) TI-Nspire™ CX CAS Premium Teacher Software, which includes built-in Computer Algebra System (CAS) capabilities
  • Built-in TI-SmartView™ emulator to demonstrate the use of TI-Nspire™ CX handhelds
  • MathDraw, use touchscreen or mouse gestures to create points, lines, triangles, and other shapes
  • Question App to create different question types including free response, multiple choice, true/false, equations, coordinate points, images and expressions
  • Content Workspace to access your personal online files on your desktop or on the web and pre-authored content from sites like MathNspired or ScienceNspired
  • Function, parametric, polar, conic, sequence and 3-D graphing
  • Multiple graphing functions can be defined, saved, graphed and analyzed at one time
  • User-defined list names in Lists & Spreadsheet application
  • Eleven interactive zoom features
  • Numeric evaluations in table format for all graphing modes
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives
  • Six different graph styles and 15 colors to select from for differentiating the look of each graph drawn
  • Matrix operations: transpose and augment matrices; use elementary row operations; find inverse, determinant and reduced row echelon forms; convert matrices to lists and vice versa; calculate eigenvalues and eigenvectors
  • List-based, one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial and quartic polynomial regression models
  • Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots and normal probability plots
  • Advanced statistics analysis, including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
  • Eighteen probability distributions functions, including the cumulative distribution function (CDF), probability density function (PDF) and inverse probability distribution function for normal, chi-squared, t-, and F- distributions; and the CDF and PDF for binomial, geometric and Poisson distributions
  • Built-in interactive geometry capabilities
  • TI-Nspire™ documents (.tns files) — compatible with TI-Nspire™ Software, TI-Nspire™ handhelds and TI-Nspire™ Apps for iPad® — can be created, edited, saved and reviewed
  • Use images (.jpeg, .jpg, .bmp, .png formats) that can be overlaid with graphical elements
  • Explore mathematical expressions in symbolic form, see patterns and understand the math behind the formulas
  • Chem Box feature allows easy input chemical formulas and equations
  • Visualize multiple representations of a single problem in algebraic, graphical, geometric, numeric and written forms
  • Manipulate linked representations of properties to instantly update the others and show meaningful connections without switching screens (e.g., grab a graphed function and move it to see the effect on corresponding equations and data lists)

System requirements


Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 1GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS 11 (Intel only), Mac® OS 12 (Intel only)
  • Processor: Any Mac® 2012 or newer
  • RAM: 2GB
  • Hard Drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

Programming

  • Features a dedicated programming environment as well as programming libraries for global access to user-defined functions & programs

Licensing options


Single-user license (PC and Mac®)
  • Provides one software license for one computer
Volume License (PC and Mac®)
  • Allows access to the software on a fixed number of computers
  • Software can be deployed with many standard deployment methods
  • Software is activated online
  • Software not required to be connected to the network in order to be used
School-managed license (PC and Mac®)
  • Allows access to the software on a fixed number of computers for specific users
  • Software can be deployed with many standard deployment methods
  • License distributed to computer from a license service (i.e., server)
  • Software license contains a "grace period" allowing software to be used at home or outside of the school's network for 30 days. After this grace period expires, the computers must connect to the school’s network to continue use
  • Perpetual Licenses require an annual license extension at no additional charge

Data collection support

  • Compatible with TI-Nspire™ Lab Cradle, Vernier EasyLink® USB Sensor and Vernier EasyTemp® USB temperature sensor systems to allow collection and analysis of real-world data

Handheld support

  • Compatible with TI-Nspire™ CX, TI-Nspire™ CX CAS, TI-Nspire™ CX II-T and TI-Nspire™ CX II-T CAS handhelds.

support

Mac is a trademark of Apple Inc., registered in the U.S. and other countries. Intel and Windows are registered trademarks of their respective owners.