Education Technology


Another Piece of PI Monte

Activity Overview

Whether your looking for an activity for PI day, an application of Pythagoras's theorem or application of probability, "Another Piece of PI Monte" says it all. The Monte-Carlo technique has many applications, in this activity it is a simple approach for estimating PI. A similar activity can be done using the TI-30XPlus MathPrint (see the video). 

Objectives

In addition to specific curriculum objectives, this activity also illustrates how seamingly disconnected mathematical content, probability and geometry, can be closely integrated. In this activity students generate random numbers that will either fall inside or outside a circle of radius one unit. The proportion that fall inside the circle can be used to estimate PI. 

Vocabulary

  • Probability
  • Simulation
  • Pythagoras
  • Proportion
  • Estimate
  • PI

About the Lesson

Watch Monte-Carlo Technique Video

In this activity students generate two lists of random numbers. These random numbers are used to plot a set of points that fall either inside or outside a circle of radious one unit. The proportion of points landing inside the circle can be used to generate an estimate for PI.