TI-Navigator™


System Requirements
  • Windows® XP Professional SP3 operating system minimum requirements

  • Windows XP Professional with Service Pack 3 installed
  • 1.2 GHz Pentium-compatible CPU or higher recommended - lowest for netbooks is 800Mhz
  • Video Adapter set at 1024 x 768, screen resolution
  • 512 MB RAM
  • At least 15 GB of available hard-disk space (to install TI Connect™, TI-Navigator™, Network Manager, Class Analysis, and LearningCheck™ Creator)
  • CD-ROM drive
  • Available USB port on the computer
  • Internet Explorer version 6 or higher

    Windows® Vista, Windows® 7 operating system minimum requirements

  • Windows Vista Ultimate, Home Premium, Business, or Pro installed
  • Windows 7 Ultimate, Home Premium, Business, or Pro installed
  • Compatible with 32-bit and 64-bit Operative Systems
  • 1.2 GHz Pentium-compatible CPU or higher recommended
  • Video Adapter set at 1024 x 768, screen resolution
  • 1 GB RAM (32-bit) or 2 GB RAM (64-bit)
  • At least 16 GB of available hard-disk space (32-bit) or 20 GB (64-bit), to install TI Connect™, TI-Navigator™, Network Manager, Class Analysis, and LearningCheck™ Creator
  • CD-ROM drive
  • Available USB port on the computer
  • Internet Explorer version 7 or higher

 Contact TI-Cares
TI-Navigator system is compatible with the following TI graphing calculators:
TI-73 Explorer™
TI-83 Plus
TI-84 Plus
TI-84 Plus Silver Edition
TI-Nspire™ technology when used in TI-84 mode. Additional applications will need to be downloaded to use the two together.
 

 

Windows and Windows Vista are trademarks of Microsoft Corporation in the United States and other countries.

Request a Demo
   
Purchase