TI-Nspire™ CX Navigator™ System


Multi-Activation License (PC and Mac® with version 3.2)
Allows access to the software on a fixed number of computers for specific users.
Software can be remotely deployed from a single computer.
License file authorization.
Software is not required to be connected to the network in order to be used.
Perpetual Licenses require an annual license extension at no additional charge.
School-Managed License (PC and Mac® with version 3.2) 
Allows access to the software on a fixed number of computers for specific users.
Software can be remotely deployed from a single computer.
License distributed to computer from a license service (i.e., server).
Software license contains a "grace period" allowing software to be used at home or outside of the school network for 30 days. After this grace period expires, the computers must connect to the school's network to continue use.
Perpetual Licenses require an annual license extension at no additional charge.
Volume User License (PC or Mac®)

Allows access to the software on a fixed number of computers.

Software can be deployed with many standard deployment methods.
Software is activated online.
Software not required to be connected to the network in order to be used.

Concurrent User License (PC or Mac®)
Allows simultaneous use of software by one or more users, up to the maximum numbers of users agreed to at the time of purchase for rotating users:  sometimes referred to as a floating license.
Software can be deployed with many standard deployment methods.
License distributed to computer from a license service (i.e., server)
License requires a network connection in order to be used.
Single User License (PC or Mac®)
Provides one software license for one computer.
 Learn More
Where to Buy