Quadratic Functions and Stopping Distance
Math: Algebra II: Quadratics
9-12
45 Minutes
TI-Nspire™ CX series
TI-Nspire™ CX CAS/CX II CAS
TI-Nspire™ Apps for iPad®
3.6
Lessons
TNS
Quadratic Functions and Stopping Distance
Activity Overview
Analyze data in real-life applications of the quadratic function.
Objectives
- Students will utilize data in real-life applications of the quadratic function.
- Students will generate quadratic regression equations to model the relationship between two variables in a set of data.
- Students will interpolate and extrapolate values using their quadratic models for this real-life application.
- Students will write compound inequalities to describe the effect of various driving conditions on stopping distance.
Vocabulary
- compound inequality
- extrapolate
- interpolate
- quadratic regression equation
About the Lesson
This lesson involves analyzing data. As a result, students will:
- Compare stopping distance under normal driving conditions with stopping distance while talking on a cell phone or driving in wet weather.
- Generate quadratic equations to model the effects of different factors such as talking on a cell phone or driving in wet weather on stopping distance and compare it to the stopping distance under normal conditions.
- Utilize their quadratic equations to make predictions about stopping distance.

Download Files
Math: Algebra II: Quadratics
9-12
45 Minutes
TI-Nspire™ CX series
TI-Nspire™ CX CAS/CX II CAS
TI-Nspire™ Apps for iPad®
3.6
Lessons
TNS
iPad is a trademark of Apple Inc., registered in the U.S. and other countries.
Vernier EasyData,Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Science Education.
Vernier EasyData,Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Science Education.