|
The TI-83 Plus Silver Edition has been discontinued. The TI-84 Plus Silver Edition is a great choice for many high school math and science classes.
|
| This easy-to-use TI calculator, compatible keystroke-for-keystroke with the TI-83 Plus, is enhanced with more than 1.5 MB of FLASH ROM memory. Its upgradeable operating system includes several built-in Calculator Software Applications (Apps) and can store up to 94 Apps. Use the TI Connectivity Cable that is included to connect your computer to download Apps, games, data and more!
The TI-83 Plus family is 100% keystroke-for-keystroke compatible with the TI-84 Plus family. Consider the TI-84 Plus or the TI-84 Plus Silver Edition with an additional 3x to 9x more memory a USB connectivity cable and additional applications. Review the comparison chart to see why the TI-84 family may be right for you.
Count on TI calculators at exam time. You can use this TI graphing calculator on the PSAT, SAT, and ACT college entrance exams and AP tests.*
|
Graphing Calculator Comparison
|
|
Key Features:
|
| | Add more Apps for virtually ever class* |
| | More upgradeable FLASH ROM memory, faster processor* |
| | More included Apps* |
| | Graph and Compare Functions |
| | Data & Plotting Analysis |
| | Geometry Software |
| | Financial & Statistical Features |
| | Programming Capabilities |
| | TI-GRAPH LINK™ cable included |
|
| *SAT & AP are registered trademarks of the College Entrance Examination Board, which was not involved in the production of and does not endorse this product. ACT is a registered trademark of ACT, Inc., which does not endorse this product.
|