TI-Nspire
Grasp the Math
Multiple Representations Linking Representations Data & Statistics TI-84 Plus Compatibility TI-Nspire CAS TI-Nspire CAS
Grab-and-Move Save and Review Work Press-to-Test
Downloads and New System Upgrades
 
Added features and functionalities are available for TI-Nspire™ and TI-Nspire CAS handhelds and computer software. To update both your handheld and computer software to ensure full compatibility, follow these steps:

TI-Nspire Handheld:TI-Nspire Computer Software:
  1. Download TI-Nspire Computer Link Software from the TI-Nspire download table
  2. Connect to your computer via USB cable
  3. Watch the videos
  1. Check your system requirements
  2. Watch the video "How to Upgrade Your Operating System"
  3. Download new version of TI-Nspire Computer Software from TI-Nspire download table
  4. Follow prompts to install

Version 1.4, released July 9, 2008, includes these features and functionalities:

  • Compatibility with Mac® OS
  • New categorical data plots (pie and bar charts)
  • New data collection capabilities including Vernier EasyLink® and Go!® Link compatibility
  • Creation of slider bars to easily adjust variable values
TI-Nspire download table
Refer to the table below for the latest versions for your handheld or computer software, TI-Nspire Computer Link Software, trial versions and upgrade instructions:
 Windows®MacHandhelds
TI-Nspire Handheld OS Upgrade  Version 1.4
TI-Nspire CAS Handheld OS Upgrade  Version 1.4
TI-Nspire Computer Link SoftwareVersion 1.2Version 1.2 
TI-Nspire Computer SoftwareVersion 1.4  
TI-Nspire CAS Computer Software Version 1.4   
TI-Nspire Computer Software Trial VersionVersion 1.4Version 1.4 
TI-Nspire CAS Computer Software Trial VersionVersion 1.4Version 1.4 

Windows System Requirements:
- Windows Vista® (Home Premium/Ultimate/Business), Windows XP (Home/Professional) with SP2; Windows 2000 with SP4
- Processor speed: 900 MHz
- Screen resolution: 1024 X 768
- RAM: 512 MB RAM recommended
- 500 MB free HD space on a single boot configuration (additional 200MB is required for TI-Nspire Computer Link software)
- 350MB free space on a single boot configuration (additional 200MB free space is required for TI-Nspire Computer Link software)
- CD-ROM drive or active Internet connection for installation
- Minimum browser requirements: Works with Internet Explorer® 6.0, Netscape® 5.0, Mozilla® Firefox® 1.0, Safari® 2.0, and AOL® Browser 1.0.

Mac System Requirements:
- Mac OS X 10.4 or 10.5
- PowerPC, G4 or G5
- 512MB RAM
- At least 200 MB of hard-disk space needed for installation

Mac, Vernier EasyLink, Go! Link, Windows, Windows Vista, Internet Explorer, Netscape, Mozilla, Foxfire, Safari and AOL are trademarks of their respective owners.

© Copyright 2008 Texas Instruments Incorporated. All rights reserved. education.ti.com  Trademarks  Privacy Policy  Terms of Use  Press