Data Collection Sensors

Data collection sensors and devices can be used with TI-Nspire™ and TI-Nspire CAS handhelds. Experience simple direct-connect compatibility using the built-in USB port with TI-Nspire and TI-Nspire CAS handhelds.

Interfaces
Lab Cradle Vernier Go!®Link Vernier EasyLink®
25-g Accelerometer
3-Axis Accelerometer    
Low-g Accelerometer
CBR 2™* Connects directly to handheld USB port
Go! Motion* Connects directly to computer USB port
Extra Long Temperature Probe
Stainless Steel Temperature Probe
Surface Temperature Sensor
Ammonium Ion-Selective Electrode    
Anemometer
Barometer
Blood Pressure Sensor
C02 Gas Sensor**
Calcium Ion-Selective Electrode
Charge Sensor
Chloride Ion-Selective Electrode
Colorimeter
Conductivity Probe
High Current Sensor    
Current Probe
Differential Voltage Probe
Digital Control Unit      
Digital Radiation Monitor    
Dissolved Oxygen Sensor
Dual-Range Force Sensor
EKG Sensor
Electrode Amplifier
Flow Rate Sensor
Force Plate
Gas Pressure Sensor
Hand Dynamometer
Hand-Grip Heart Rate Monitor
Instrumentation Amplifier
Light Sensor
Magnetic Field Sensor
Microphone    
Mini Gas Chromatograph      
Nitrate Ion-Selective Electrode
O2 Gas Sensor
ORP Sensor
pH Sensor
Power Amplifier      
Relative Humidity Sensor
Respiration Monitor Belt
(Requires Gas Pressure Sensor)
Rotary Motion Sensor    
Salinity Sensor
Soil Moisture Sensor
Sound Level Meter
Spirometer
Student Radiation Monitor      
Thermocouple
TI-Light*
TI-Temp*
TI-Voltage*
Tris-Compatible Flat pH Sensor
Turbidity Sensor
UVA Sensor
UVB Sensor
Vernier Drop Counter    
Vernier Infrared Thermometer
Vernier Photogate    
Voltage Probe