Education Technology

Minimum System Requirements for TI Software






TI-Nspire™ CX II online calculator

System requirements
  • Reliable Internet connection
  • Operating system
    • Windows® 10 and 11
    • macOS® 12 or 13
    • Chrome OS™ 95 or newer
  • Browser
    • Chrome™ browser (v95 or newer)
  • RAM
    • 4GB (recommended) | 2GB (minimum)
  • Screen resolution
    • 9.5" or greater and 1024 x 768 or greater

TI-84 Plus CE online calculator

System requirements
  • Reliable Internet connection
  • Operating system
    • Windows® 10 and 11 64-bit
    • macOS® 10.15 or newer
    • Chrome OS™ 95 or newer
  • Browser
    • Chrome™ browser (v95 or newer)
  • RAM
    • 4GB (recommended) | 2GB (minimum)
  • Screen resolution
    • 9.5" or greater and 1024 x 768 or greater

TI-Nspire Computer Link/TI-Nspire Student Software/TI-Nspire CAS Student Software Version 3.9

Windows® system requirements
  • Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows® 7 Windows® 8.1 Windows® 8.1 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz (Recommended: 2 GHz or higher)
  • RAM: 1 GB (Recommended: 2 GB or higher)
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.7.5 Mac® OS X 10.8.5 Mac® OS X 10.9.2
  • RAM: 1 GB (Recommended: 2 GB or higher)
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation

TI-Nspire™ CX Student Software/TI-Nspire™ CX CAS Student Software version 6.0

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • macOS® 12, macOS® 13 (Intel platform and Apple Silicon with Rosetta2)
  • Processor: Any Mac® 2012 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ CX Student Software/TI-Nspire™ CX CAS Student Software version 5.4

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS 11 (Intel only), Mac® OS 12 (Intel only)
  • Processor: Any Mac® 2012 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ CX Student Software/TI-Nspire™ CX CAS Student Software version 5.3.2

Windows® system requirements
  • Windows® OS: Windows® 10
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS 10.15
  • Mac® OS 11 (Intel only)
  • Processor: Any Mac® 2012 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ CX Student Software/TI-Nspire™ CX CAS Student Software version 5.3

Windows® system requirements
  • Windows® OS: Windows® 10
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS 10.15
  • Processor: Any Mac® 2012 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ CX Student Software/TI-Nspire™ CX CAS Student Software version 5.2

Windows® system requirements
  • Windows® OS: Windows® 10
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.14, 10.15
  • Processor: Any Mac® 2012 or newer and some 2010 models
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ CX Student Software/TI-Nspire™ CX CAS Student Software version 5.1

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.13, 10.14
  • Processor: Any Mac 2010 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire CX Student Software/TI-Nspire CAS Student Software Version 4.5

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.11, 10.12
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation

TI-Nspire™ CX Student Software/TI-Nspire™ CAS Student Software Version 4.4

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11, 10.12
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation

TI-Nspire CX Student Software/TI-Nspire CAS Student Software Version 4.3

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
Back to the top

TI-Nspire™ CX Teacher Software/TI-Nspire™ CAS Teacher Software Version 4.5

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.11, 10.12
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation

TI-Nspire™ CX Teacher Software/TI-Nspire™ CAS Teacher Software Version 4.4

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11, 10.12
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation

TI-Nspire™ CX Teacher Software/TI-Nspire™ CAS Teacher Software Version 4.3

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation

TI-Nspire™ CX Premium Teacher Software Version 6.0

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • macOS® 12, macOS® 13 (Intel platform and Apple Silicon with Rosetta2)
  • Processor: Any Mac® 2012 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ CX Premium Teacher Software Version 5.4

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS 11 (Intel only), Mac® OS 12 (Intel only)
  • Processor: Any Mac® 2012 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ CX Premium Teacher Software Version 5.3

Windows® system requirements
  • Windows® OS: Windows® 10
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS 10.15
  • Mac® OS 11 (Intel only)
  • Processor: Any Mac® 2012 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ CX Premium Teacher Software Version 5.2

Windows® system requirements
  • Windows® OS: Windows® 10
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS 10.14 and 10.15
  • Processor: Any Mac® 2012 later and some 2010 models
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ CX and TI-Nspire™ CX CAS Premium Teacher Software Version 5.1

Windows® system requirements
  • Windows OS Windows® 7 SP1 and Windows® 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 1GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS 10.13 and 10.14
  • Processor: Any Mac® 2010 later and some late 2009 models
  • RAM: 2GB
  • Hard Drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire Teacher Software/TI-Nspire CAS Teacher Software Version 3.9

Windows® system requirements
  • Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows® 7 Windows® 8.1 Windows® 8.1 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz (Recommended: 2 GHz or higher)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.7.5 Mac® OS X 10.8.5 Mac® OS X 10.9.2
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
Back to the top

TI-Innovator™ Sketch

Computer OS

  • Windows® system requirements:
    • OS: Windows 7® SP1, Windows 10
    • Compatible with 32-bit and 64-bit Operating Systems
    • Processor: Intel Core i3 or higher generation processor (Except Intel Atom)
    • RAM: 4 GB
    • Hard drive: Approximately 100 MB of available hard-disk space
    • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Mac® system requirements:
    • OS: Mac® OS X 10.12, 10.13
    • Hardware: Any Mac 2008 or newer
    • RAM: 4GB
    • Hard drive: Approximately 100 MB of available hard-disk space
    • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)

TI-Nspire™ CX Navigator™ Version 4.5

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.11, 10.12
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
  • Other requirements for TI-Nspire™ CX Navigator™
  • The TI-Nspire™ CX Navigator™ system communicates with TI-Nspire CX™ and TI-Nspire CX™CAS learning handhelds. Your school or your students may already own these. Handhelds are not included with the TI-Nspire CX Navigator system.
  • The latest operating system must be installed on each handheld used with the TI-Nspire™ CX Navigator™ system. These operating systems are included on the DVD and are available at education.ti.com/latest.

TI-Nspire™ CX Navigator™ Version 4.4

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11, 10.12
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
  • Other requirements for TI-Nspire™ CX Navigator™
  • The TI-Nspire™ CX Navigator™ system communicates with TI-Nspire CX™ and TI-Nspire CX™CAS learning handhelds. Your school or your students may already own these. Handhelds are not included with the TI-Nspire CX Navigator system.
  • The latest operating system must be installed on each handheld used with the TI-Nspire™ CX Navigator™ system. These operating systems are included on the DVD and are available at education.ti.com/latest.

TI-Nspire™ CX Navigator™ Version 4.3

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
  • Other requirements for TI-Nspire™ CX Navigator™
  • The TI-Nspire™ CX Navigator™ system communicates with TI-Nspire CX™ and TI-Nspire CX™CAS learning handhelds. Your school or your students may already own these. Handhelds are not included with the TI-Nspire CX Navigator system.
  • The latest operating system must be installed on each handheld used with the TI-Nspire™ CX Navigator™ system. These operating systems are included on the DVD and are available at education.ti.com/latest.

TI-Nspire™ Navigator™ Version 3.9

Windows® system requirements
  • Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows® 7 Windows® 8.1 Windows® 8.1 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz (Recommended: 2 GHz or higher)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.7.5 Mac® OS X 10.8.5 Mac® OS X 10.9.2
  • RAM: 2 GB
  • Hard Drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
Back to the top

TI-Admin Version 3.2.1.137

Windows® system requirements
  • Windows® 7,Windows® 8.1,Windows® 8.1 Pro,Windows® Server 2003 SP2,Windows® Server 2008 R2 with SP1
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz or higher recommended
  • RAM: 1 GB
  • Hard drive: Approximately 150 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active internet connection for installation

TI-Nspire™ Document Player - version 3.2

Windows® system requirements
  • Windows®: Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows Vista® Home Premium SP2, Windows Vista® Ultimate SP2, Windows Vista® Business SP2, Windows® 7 Home Premium SP1, Windows® 7 Ultimate SP1, Windows® 7 Professional SP1 Browser: Internet Explorer 7.0 or 8.0 or 9.0, Firefox 7.0 or 8.0 or 9.0, Chrome 13.0 or 14.0 or 15.0 or 16.0
Mac® system requirements
  • Mac® Operating System: Mac® OS X 10.6.8, 10.7.3 Browser:Safari 5.1, Firefox 7.0 or 8.0 or 9.0, Chrome 13.0 or 14.0 or 15.0 or 16.0

TI-Nspire™ Navigator™ for Networked Computers Version 4.5

  • Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.11, 10.12
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation

TI-Nspire™ Navigator™ for Networked Computers Version 4.4

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11, 10.12
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation

TI-Nspire™ Navigator™ for Networked Computers Version 4.3

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation

TI-Nspire™ Navigator™ for Networked Computers Version 3.9

Windows® system requirements
  • Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows® 7 Windows® 8.1 Windows® 8.1 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz (Recommended: 2 GHz or higher)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.7.5 Mac® OS X 10.8.5 Mac® OS X 10.9.2
  • RAM: 2 GB
  • Hard Drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
Back to the top

TI-SmartView™ Emulator Software for the TI-84 Plus CE - version 6.0.1

Windows® system requirements
  • Windows® 10, 11
  • Compatible with 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation. Can be used offline for up to 7 days.
Mac® system requirements
  • macOS® 13, 14
  • Any Mac® 2015 or later
  • RAM: 4GB (Recommended: 8GB)
  • Hard Drive: 1 GB
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation. Can be used offline for up to 7 days.

TI-SmartView™ Emulator Software for the TI-84 Plus CE - version 6.0

Windows® system requirements
  • Windows® 10, 11
  • Compatible with 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active internet connection required for installation and activation
Mac® system requirements
  • macOS®11, 12
  • Any Mac® 2012 or later
  • RAM: 4GB (Recommended: 8GB)
  • Hard Drive: 1 GB
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active internet connection required for installation and activation

TI-SmartView™ Emulator Software for the TI-84 Plus CE - version 5.6

Windows® system requirements
  • Windows® 10
  • Compatible with 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active internet connection required for installation and activation
Mac® system requirements
  • Mac® OS 10.14, 10.15
  • Any Mac® 2012 or later and some 2010 models
  • RAM: 4GB
  • Hard Drive: 1 GB
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active internet connection required for installation and activation

TI-SmartView™ Emulator Software for the TI-84 Plus CE - version 5.4

Windows® system requirements
  • Windows OS Windows® 7 SP1 and Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Other requirements: DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.13, 10.14
  • Hardware: Any Mac 2008 or newer
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Other requirements: DVD-ROM drive or active internet connection for installation

TI-SmartView™ Emulator Software for the TI-84 Plus CE - version 5.3

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 Update 1, Windows 8.1 Update 1 Pro, and Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Other requirements: DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.11, 10.12
  • Hardware: Any Mac 2008 or newer
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Other requirements: DVD-ROM drive or active internet connection for installation

TI-SmartView™ Emulator Software for the TI-84 Plus CE - version 5.2

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 Update 1, Windows 8.1 Update 1 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 X 1080 (maximum)
  • Other requirements: DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11
  • Hardware: Any Mac 2008 or newer
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 X 1080 (maximum)
  • Other requirements: DVD-ROM drive or active internet connection for installation

TI-SmartView™ Emulator Software for the TI-84 Plus CE - version 5.1

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 Update 1, Windows 8.1 Update 1 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 2 GHz or higher recommended
  • RAM: 4GB
  • Free Hard drive space: Approximately 1 GB of available disk space
  • Screen resolution: 1024 x 768
  • Other requirements: DVD-ROM drive or active internet connection for installation
  • Active internet connection required for activation
Mac® system requirements
  • Mac OS Mac® OS X 10.9.5, 10.10
  • Processor: Intel® Processor
  • RAM: 4GB
  • Free Hard drive space: Approximately 1 GB of available disk space
  • Screen resolution: 1024 x 768
  • Other requirements: DVD-ROM drive or active internet connection for installation
  • Active internet connection required for activation

TI-SmartView™ Emulator Software for the TI-84 Plus - version 4.0

Windows® system requirements
  • Windows® XP Professional SP3; Windows® XP Tablet PC Edition; Windows® 7; Windows® 8; Windows® 8 Pro
  • Processor Speed: 1.2 GHz or higher
  • RAM: 1 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Compatible with 32-bit and 64-bit Operating Systems
  • Screen resolution: 1024 x 768
Mac® system requirements
  • Mac® OS X 10.7.5, Mac® OS X 10.8.2
  • Processor: Intel® Processor
  • RAM: 2 GB
  • Hard Drive: 1 GB
  • Screen resolution: 1024 x 768
Back to the top

TI-SmartView™ Software for MathPrint™ calculators - version 2.1.1

Windows® system requirements
  • Windows® 10, Windows®11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Screen resolution: 1024 x 768 (minimum) to 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation. Can be used offline for up to 7 days.
Mac® system requirements
  • macOS® 13, macOS® 14
  • Hardware: Any Mac® 2017 and later
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation. Can be used offline for up to 7 days.

TI-SmartView™ Software for MathPrint™ calculators - version 2.1

Windows® system requirements
  • Windows® 10, Windows®11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Screen resolution: 1024 x 768 (minimum) to 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation. Can be used offline for up to 7 days.
Mac® system requirements
  • macOS® 12, macOS® 13
  • Hardware: Any Mac® 2015 and later
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation. Can be used offline for up to 7 days.

TI-SmartView™ Software for MathPrint™ calculators - version 2.0

Windows® system requirements
  • Windows® 10, Windows®11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Screen resolution: 1024 x 768 (minimum) to 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • macOS® 11, macOS® 12
  • Hardware: Any Mac® 2012 and later
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active internet connection for installation

TI-SmartView™ Software for MathPrint™ calculators - version 1.2

Windows® system requirements
  • Windows® 10
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Screen resolution: 1024 x 768 (minimum) to 3840 x 2160 (maximum)
  • Active internet connection for installation
Mac® system requirements
  • Mac® OS 10.14, Mac® OS 10.15
  • Hardware: Any Mac® 2012 and later and some 2010 models
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active internet connection for installation

TI-SmartView™ Software for MathPrint™ calculators - version 1.1

Windows® system requirements
  • Windows® 7 SP1, Windows® 10
  • Compatible with 32-bit and 64-bit operating systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 4 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active internet connection for installation and activation
Mac® system requirements
  • macOS 10.12, 10.13
  • Any Mac 2008 or newer
  • Ram: 4GB
  • Hard Drive: Approximately 100 MB of available hard-disk space
  • Screen resolution : 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active internet connection for installation and activation

TI-SmartView™ Emulator Software for the TI-30/34 MultiView Calculators

Windows® system requirements
  • Windows® XP Professional SP 2 or SP 3, Windows Vista® Home Premium SP1, Windows Vista® Ultimate SP1, Windows Vista® Business SP1, Windows® Home Premium, Windows® 7 Ultimate, Windows® 7 Professional
  • Processor Speed: 1.2 GHz or higher recommended
  • RAM: 1 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Compatible with 32-bit and 64-bit Operating Systems
  • Screen resolution: 1024 x 768
  • CD-ROM drive or active internet connection for installation
  • Minimum browser requirements: Works with Microsoft® Internet Explorer® 6.0, Mozilla® Firefox® 3.0, Safari® 3.0
Mac® system requirements
  • OS X 10.12
  • Any Mac 2008 or newer
  • Ram: 4GB
  • Hard Drive: Approximately 300 MB of available hard-disk space
  • Screen resolution : 1024 x 768 (minimum) - 2560 x 1600 (maximum)
  • Active internet connection for installation and activation

TI-SmartView™ Emulator Software for the TI-73 Explorer - version 1.0

Windows® system requirements
  • Microsoft® Windows Vista® 32-bit (Home Premium/Ultimate/Business), Windows XP (Home or Professional edition) with Service Pack 2, Windows 2000 Professional edition with Service Pack 4
  • Processor Speed: 900 MHz Pentium-compatible CPU
  • RAM: 512 MB RAM
  • Hard drive: 125 MB of avilable hard-disk space
  • CD-ROM drive or active Internet connection for installation
  • Minimum browser requirements: Works with Microsoft® Internet Explorer® 6.0 or later, Netscape® 5.0 or later, Opera 7.0 or later, Mozilla® Firefox® 1.0
Mac® system requirements
  • Mac® OS X 10.4, Mac® OS X 10.5
  • Processor: G3 CPU or later (900 MHz)
  • RAM: 512 MB RAM
  • Hard Drive: 40 MB of available hard-disk space
  • CD-ROM drive or Internet connection for installation
  • Minimum browser requirements: Works with Safari® 2.0, Mozilla® Firefox® 1.0 or later, AOL® Browser 1.0, Microsoft® Internet Explorer® 6.0 or later, Netscape® 5.0 or later

TI-Nspire™ CX II Connect

Reliable internet connection
Hardware
  • Windows®
  • Mac®
  • Chromebook notebook computers™
Operating system
  • Windows® 10 and 11 64-bit
  • macOS® 11 and macOS® 12
  • Chrome OS™ 95 or newer
Browser
  • Chrome™ browser (v90 or greater)
RAM
  • Recommended: 4GB | Minimun: 2GB
Screen resolution
  • 9.5" or greater
  • 1024 x 768 or greater

TI-Connect™ CE - version 6.0.1

Windows® system requirements

  • OS: Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems 
  • Processor: Intel® Core i3 or higher generation processor (except Intel® Atom) 
  • RAM: 2 GB
  • Hard drive: Approximately
  • 500 MB of available hard-disk space 
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum) 
  • Available USB Port 
  • Active internet connection for installation

Mac® system requirements »

  • OS: macOS® 13, macOS® 14
  • Hardware: Any Mac® 2015 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space 
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum) 
  • Available USB Port 
  • Active internet connection for installation

TI-Connect™ CE - version 6.0

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor: Intel® Core i3 or higher generation processor (except Intel® Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Available USB Port
  • Active internet connection for installation
Mac® system requirements
  • OS: macOS® 11, macOS® 12
  • Hardware: Any Mac® 2012 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Available USB Port
  • Active internet connection for installation

TI-Connect™ CE - version 5.6

Windows® system requirements
  • OS: Windows® 10
  • Compatible with 64-bit operating systems
  • Processor: Intel® Core i3 or higher generation processor (except Intel® Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Available USB Port
  • Active internet connection for installation
Mac® system requirements
  • OS: Mac® OS X 10.14, 10.15
  • Hardware: Any Mac® 2012 or newer
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Available USB Port
  • Active internet connection for installation

TI-Connect™ CE - version 5.4

Windows® system requirements
  • OS: Windows® 7 SP1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz or higher recommended
  • RAM: 2GB
  • Hard drive: Approximately 100 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Other Requirements: Available USB Port for direct USB cable
Mac® system requirements
  • OS: Mac® OS X 10.13, 10.14
  • Processor: Intel® Processor
  • RAM: 2GB
  • Hard drive: Approximately 100 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Other Requirements: Available USB Port for direct USB cable

TI-Connect™ CE - version 5.3

Windows® system requirements
  • OS: Windows® 7 SP1, Windows 8.1 Update 1, Windows 8.1 Update 1 Pro and Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz or higher recommended
  • RAM: 2GB
  • Hard drive: Approximately 100 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Other Requirements: Available USB Port for direct USB cable
Mac® system requirements
  • OS: Mac® OS X 10.11, 10.12
  • Processor: Intel® Processor
  • RAM: 2GB
  • Hard drive: Approximately 100 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Other Requirements: Available USB Port for direct USB cable

TI-Connect™ CE - version 5.2

Windows® system requirements
  • OS: Windows® 7 SP1, Windows 8.1 Update 1, Windows 8.1 Update 1 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz or higher recommended
  • RAM: 2GB
  • Hard drive: Approximately 100 MB of available hard-disk space
  • Screen resolution: 1024x768
  • Other Requirements: Available USB Port for direct USB cable
Mac® system requirements
  • OS: Mac® OS X 10.8.5, 10.9.5, 10.10.1
  • Processor: Intel® Processor
  • RAM: 2GB
  • Hard drive: Approximately 100 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Other Requirements: Available USB Port for direct USB cable

TI Connect™ CE App

Chrome OS version 77
(32-bit and 64-bit variants)

TI-Connect™

Windows® system requirements
  • Windows® XP Professional SP3,
  • Windows® XP Tablet PC Edition,
  • Windows® 7,
  • Windows® 8,
  • Windows® 8 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 800 Mhz
  • RAM:256 MB
  • Hard drive:100 MB
  • Screen resolution:800x600
Mac® system requirements
  • Mac OS: Mac® OS X 10.6.8, 10.7.5, 10.8.2
  • Processor: Intel® Processor
  • RAM: 512 MB
  • Java for Mac OS X 10.6 Update 3 or 4 or 5 or 6 or 8
  • Java for Mac OS X 10.7 or Java for Mac OS X 10.7 Update 1 or Java for OS X Lion 2012-003
  • Hard drive: 50 MB
  • Screen resolution: 800x600

TI-Navigator™ for the TI-84 Plus/TI-83 Plus and TI-73 Explorer™ - version 3.3

Windows® system requirements
  • Windows® Vista, Windows® 7 operating system minimum requirements
  • Windows Vista Ultimate, Home Premium, Business, or Pro installed
  • Windows 7 Ultimate, Home Premium, Business, or Pro installed
  • Compatible with 32-bit and 64-bit Operative Systems
  • 1.2 GHz Pentium-compatible CPU or higher recommended
  • Video Adapter set at 1024 x 768, screen resolution
  • 1 GB RAM (32-bit) or 2 GB RAM (64-bit)
  • At least 16 GB of available hard-disk space (32-bit) or 20 GB (64-bit), to install TI Connect™, TI-Navigator™, Network Manager, Class Analysis, and LearningCheck™ Creator
  • CD-ROM drive
  • Available USB port on the computer
  • Internet Explorer version 7 or higher
  • TI-Navigator system is compatible with the following TI graphing calculators:
  • TI-73 Explorer™
  • TI-83 Plus
  • TI-84 Plus
  • TI-84 Plus Silver Edition
  • TI-Nspire™ technology when used in TI-84 mode. Additional applications will need to be downloaded to use the two together
Back to the top

Mac, Rosetta are trademarks of Apple Inc., registered in the U.S. and other countries. Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Software & Technology. Intel and Windows are registered trademarks of their respective owners.