Site US and Canada

TI-SmartView™ Emulator Software for the TI-84 Plus Family

This easy-to-use software emulates the TI-83 Plus and TI-84 Plus families of graphing calculators, allowing the educator to project an interactive representation of the calculator’s display to the entire class.

gen-product-icon-tab-specifications

Specifications

product-icon-specs-sys-require

System requirements


Windows® system requirements
  • Windows® XP SP 3, Windows® XP Tablet PC Edition, Windows® 7, Windows® 8, Windows® 8 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz or higher recommended
  • RAM: 1 GB (Recommended: 2 GB or higher)
  • Hard drive: Approximately 1GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • CD-ROM drive or active internet connection for installation
  • Active internet connection required for activation
Mac® system requirements
  • Mac® OS X 10.7.5, 10.8.2
  • Processor: Intel® Processor
  • RAM:2 GB
  • Hard Drive: 1GB
  • Screen resolution: 1024 x 768
  • CD-ROM drive or active internet connection for installation
  • Active internet connection required for activation
gen-product-icon-specs-support

Support

  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program - you can borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program - accumulate points redeemable for additional TI products and services
  • Complete guidebooks available
product-icon-specs-licensing

Licensing options


Single-user license (PC and Mac®)
  • Provides one software license for one computer
Volume License (PC and Mac®)
  • Allows access to the software on a fixed number of computers
  • Software can be deployed with many standard deployment methods
  • Software is activated online
  • Software not required to be connected to the network in order to be used
School-managed license (PC)
  • Allows access to the software on a fixed number of computers for specific users
  • Software can be deployed with many standard deployment methods
  • License distributed to computer from a license service (i.e., server)
  • Software license contains a "grace period" allowing software to be used at home or outside of the school's network for 30 days. After this grace period expires, the computers must connect to the school’s network to continue use
  • Perpetual Licenses require an annual license extension at no additional charge