Education Technology

TI-SmartView™ Emulator Software for the TI-30XS/TI-34 MultiView™ Scientific Calculators

Demonstrate and lead classroom exploration of math
and science concepts with easy-to-use software that
emulates the TI-30XS MultiView™, TI-30XB MultiView™
and TI-34 MultiView™ scientific calculators.

smartview-30xs34mv-lead-classroom

Lead classroom instruction

Use the emulator to demonstrate the unique capabilities of the TI-30XS MultiView™, TI-30XB MultiView™ and TI-34 MultiView™ scientific calculators. The large screen emulator allows you to illustrate different mathematical concepts to your students regardless of the calculator they are using.

smartview-30xs34mv-keep-the-class

Keep the class on track

Educators can provide a clear and easy way for students to follow along by displaying key-press sequences. Copy-and-paste key presses into other applications to create class handouts.

smartview-30xs34mv-leasily-capture

Easily capture multiple screen captures

Drag screen features easily moves screen captures from TI-SmartView™ to compatible applications such as Microsoft® Word.

smartview-30xs34mv-easy-to-use

Easily integrate with other technology

The emulator software easily integrates with existing projection systems for viewing by the entire class.

gen-product-icon-tab-specifications

Specifications

System Requirements


Windows® system requirements
  • Windows® XP (Home or Professional) SP 2 or SP 3; Windows Vista® 32-bit (Home Premium; Ultimate; Business )Windows® 7 (Home Premium; Ultimate, Professional)
  • Processor Speed: 900 MHz Pentium-compatible CPU or higher recommended
  • RAM: 1 GB
  • Hard drive: Approximately 500MB of available hard-disk space
  • CD-ROM drive or active internet connection for installation
Mac® system requirements
  • OS X 10.12
  • Any Mac 2008 or newer
  • Ram: 4GB
  • Hard Drive: Approximately 300 MB of available hard-disk space
  • Screen resolution : 1024 x 768 (minimum) - 2560 x 1600 (maximum)
  • Active internet connection for installation and activation

Licensing options


Single-User License (PC and Mac®)
  • Provides one software license for one computer
Volume License (PC and Mac®)
  • Allows access to the software on a fixed number of computers
  • Software can be deployed with many standard deployment methods
  • Software is activated online
  • Software not required to be connected to the network in order to be used
    Concurrent License (PC and Mac®)
  • Allows simultaneous use of software by one or more users, up to the maximum number of users agreed to at the time of purchase
  • Software can be deployed with many standard deployment methods
gen-product-icon-specs-support

Support


  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Complete guidebooks available

Windows, Microsoft, Windows Vista, Internet Explorer, Netscape, Mozilla and Firefox are trademarks of their respective owners.

gen-product-icon-tab-resources

Resources

Take advantage of TI’s comprehensive suite of free activities and services for your computer software.

Guidebook

TI-SmartView™ for TI-30XS/TI-34 MultiView™ guidebooks are available to help you learn how to use the TI-SmartView™ computer software.

Keep up to date

Make sure your computer software is updated with the newest features and functionalities by downloading the latest version.