Site: US and Canada

TI Connect™ Software

Features Summary

TI Connect software is the new-generation link software, which takes TI calculator technology to a new level of calculator, computer and Internet connectivity. Downloading and transferring data, Operating System (OS) updates, Calculator Software Applications (Apps), and programs are easier than ever before. No more worrying about downloading the TI-GRAPH LINK™ software for each type of TI calculator. TI Connect software is a universal application that is compatible with many calculators.

Learn more about TI Connectivity Kit

TI Connect software is available for both Windows® and Mac® systems. Features include:

  • Capture multiple screen images and use them in tests, presentations and quizzes
  • Drag and drop all data types in one consistent manner
  • Download calculator Software Applications to use your TI calculator in more classes
  • Back up the data from your TI calculator to your computer
  • Download games to your TI calculator
  • Program editing capabilities (Mac only)

The following are supported by TI Connect for Windows:

  • TI-73 Explorer™
  • TI-83
  • TI-83 Plus family
  • TI-84 Plus family
  • TI-86
  • TI-89 / TI-89 Titanium
  • TI-92
  • TI-92 Plus
  • Voyage™ 200
  • CBL 2™ 

The following are supported by TI Connect for Mac:

  • TI-73 Explorer
  • TI-83
  • TI-83 Plus family
  • TI-84 Plus family
  • TI-86
  • TI-89 / TI-89 Titanium
  • TI-92
  • TI-92 Plus
  • Voyage 200
  • CBL 2
  • CBR™
  • Vernier LabPro®

Windows, Mac and Vernier LabPro are trademarks of their respective owners.


Version: 1.20130516.105409 rev. 47177 (Production)