Education Technology

TI Connect™ CE software application

Free connectivity software for the TI-84 Plus family of graphing calculators.

Download

Making connections

Computer software that allows for connectivity between your computer and TI-84 Plus family graphing calculator.

Key benefits:

  • Save time by sending files to multiple connected graphing calculators at once
  • Quickly take and manage screen captures
  • Create and edit TI-Basic programs
product-ti-connect-ce-ss-multi-calcs

Calculator explorer

Connect to multiple graphing calculators at once to update your graphing calculator’s operating system (OS), transfer data, download calculator software applications (apps) and edit and upload programs.

product-ti-connect-ce-ss-screen-capture

Screen Capture

Take and manage screen captures from your connected graphing calculator quickly and simply. The Screen Capture workspace also enables you to convert images to be used as a background on your calculator.

product-ti-connect-ce-ss-programming

Program editor

Create and edit calculator TI-Basic programs using the program editor workspace. Quickly send programs directly to your connected calculator.

Mac is a trademark of Apple Inc., registered in the U.S. and other countries. Windows is a trademark of its owner.
gen-product-icon-tab-specifications

TI Connect™ CE software application specifications

System requirements


Windows® system requirements
  • OS: Windows 11
  • Compatible with 64-bit operating systems
  • Processor: Intel® Core i3 or higher generation processor
  • Memory 8 GB (Recommended: 16 GB)
  • Storage: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) to UHD 3840 x 2160 (maximum)
  • Available USB Port
  • Active internet connection for installation
Mac® system requirements
  • OS: macOS 15, macOS 26
    (Intel® platform and Apple® Silicon with Rosetta® 2*)
  • Hardware: Any Mac® 2017 and later
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) to UHD 3840 x 2160 (maximum)
  • Available USB Port
  • Active internet connection for installation

*macOS 27 is the last release with full Rosetta 2 support. TI software using Rosetta 2 may not run on macOS 28 or newer.

icon-handhelds-84

Graphing calculators supported


  • TI-84 Plus CE
  • TI-84 Plus C Silver Edition
  • TI-84 Plus Silver Edition
  • TI-84 Plus
gen-product-icon-specs-support

Support


  • One-year limited warranty
  • Toll-free help hotline: 1.800.TI.CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program: Borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program: Point values redeemable for additional TI products and services
  • Complete guidebooks available
Mac is a trademark of Apple Inc., registered in the U.S. and other countries. Intel and Windows are trademarks of their respective owners.