- Electronically upgradeable graphing calculator allows you to have the most up-to-date functionality and software applications (Apps).
- 2.5 times the processor speed of the TI-83 Plus.
- 480 KB FLASH ROM memory for data archive and storage of Apps.
- 24KB of available RAM memory.
- USB port for computer connectivity, unit-to-unit communication with TI-84 Plus and TI-84 Plus Silver Edition graphing calculators, and more.
- I/O port for communication with other TI products.
- Internal Clock with date and time display.
- TI Connectivity Cable included.
- TI Connectivity Cable and TI Connect™ software allow information to be transferred to and from a computer and printed or stored on disk.
- Included Apps: Cabri® Jr., Vernier EasyData®, Conic Graphing, Inequality Graphing, LearningCheck™, Probability Simulations, Science Tools, StudyCards™, Topics in Algebra 1, Chapter 5, Topics in Algebra 1, Chapters 1-4, Transformation Graphing
- Apps are available from TI and other leading developers.
- 8-line by 16-character display.
- Advanced functions accessed through pull-down display menus.
- Real and complex numbers calculated to 14-digit accuracy and displayed with 10 digits plus a 2-digit exponent.
- Graphs 10 rectangular functions, 6 parametric expressions, 6 polar expressions and 3 recursively-defined sequences.
- Up to 10 graphing functions defined, saved, graphed and analyzed at one time.
- Sequence graphing mode shows time series plot, cobweb/stair-step plot and phase plots.
- User-defined list names. Lists store up to 999 elements.
- 14 interactive zoom features.
- Numeric evaluations given in table format for all graphing modes.
- Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives.
- 7 different graph styles for differentiating the look of each graph drawn.
- Horizontal and vertical split- screen options.
- Stores up to 10 - 50x50 matrices.
- Matrix operations including inverse, determinant, transpose, augment, reduced row echelon form and elementary row operations. Convert matrices to lists and vice-versa.
- List-based one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial and quartic polynomial regression models.
- 3 statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots, and normal probability plots.
- Advanced statistics features including 10 hypothesis testing functions, 7 confidence interval functions and one-way analysis of variance.
- Business functions including Time-Value-of-Money (TVM), cash flows and amortization. Full screen interactive editor for solving TVM problems.
- Interactive equation solver editor allows solving numerically for different variables in an equation.
- Alphabetical CATALOG of all TI calculator operations in one menu.
- Programming capability with the number of programs limited only by available memory.
- Link with another TI-84 Plus, TI-84 Plus Silver Edition, TI-83 Plus, TI-83 Plus Silver Edition or TI-83. Receive lists L1-L6 from TI-82.
- USB Unit-to-unit link cable included.
- TI ViewScreen™ unit available (Silver Edition version only) that is compatible with the same TI ViewScreen LCD panel as the TI-82/TI-83 and the TI-Presenter™ Video Interface.
- All TI-84 Plus student models can plug into the TI ViewScreen LCD Panel and TI-Presenter Video Interface with the Presentation Link™ adapter.
- Compatible with Calculator-Based Laboratory™ 2 (CBL 2™), Calculator-Based Ranger™ (CBR™), Vernier EasyLink®, and Vernier EasyTemp® systems to allow collection and analysis of real-world data.
- TI Keyboard compatible.
- Compatible with the TI-Navigator™ Classroom Learning System.
- Kickstand Slide Case available to prop up your calculator to view display and keys better.
- TI Product CD included with full reference Guidebook and free software Applications.
- Teacher Pack available in standard and EZ-spot colors (includes 10 TI calculators, 1 guidebook and a classroom poster).
- Powered by 4 AAA batteries with a Silver Oxide battery backup to protect RAM memory during main battery change.
- Impact-resistant slide case.
- One-year limited warranty.
- Toll-free help hotline: 1 800 TI-CARES
- Supplemental activity books available. Compatible with all TI-83 Plus activity books.
- e-mail help line: ti-cares@ti.com.
- Workshop Loan Program - borrow TI calculators for evaluation or workshops.
- TI Technology Rewards program - point values redeemable for additional TI products and services.
- TI calculator poster and keyboard transparency available (shows Silver Edition version).
- Guidebook included, full Reference Guidebook available on Product CD and Guidebook Download center.
Cabri Jr., Vernier EasyData, Vernier EasyLink and Vernier EasyTemp are trademarks of their respective owners.