Site: US and Canada

TI‑84 Plus C Silver Edition Graphing Calculator

Experience the TI-84 Plus graphing calculator, now enhanced with full-color capabilities.


Where to Buy
icon-addition-app

TI-84 Plus C Silver Edition Graphing Calculator Applications

Customize your learning with TI-84 Plus C graphing calculator applications. The addition of applications extends the functionality of your calculator, allowing you to perform specific math and science functions and deepen your understanding of concepts.
product-84c-application-ss-App4Math

App4Math

This App, by I.Q. Joe, the creators of Zoom Math, provides an easy-to-use interface so you can enter the math problem the same way you see it in your textbook, thereby reinforcing math notation and students' understanding.

Visualize and work with correct math notation for fractions, radicals, exponents and math symbols like π.

Entering and viewing math problems in correct math notation gives students the visual feedback they need to verify that they have entered the problem correctly into the calculator, to help ensure the right answer.

Students can also grab and edit previous inputs, saving time and typos!

 product-84c-application-logo-mathzoom Download Zoom Math's App4Math software and documentation or check for updates at: www.zoommath.com
product-84c-application-ss-Cabri-Jr

Cabri™ Jr. Geometry App

Now you can add a new dimension to your students’ learning experience interactive geometry for your calculator. Create excitement in the classroom as you construct, analyze, and transform mathematical models and geometric diagrams.
Explore the cutting-edge technology developed for TI by CabriLog® with renowned French mathematician Jean-Marie Laborde. Just take a look at what Cabri™ Jr. geometry app can do:
  • Perform analytic, transformational and Euclidean geometric functions
  • Build geometric constructions interactively with points, a set of points for locus, lines, polygons, circles, and other basic geometric objects
  • Alter geometric objects on the fly to see patterns, make conjectures, and draw conclusions -- and, you'll get a more intuitive and highly interactive interface

The Cabri Jr. Geometry App is also available for the TI-83 Plus, TI-84 Plus, TI-84 Plus Silver Edition Graphing Calculators.
product-84c-application-ss-CellSheet

CellSheet™ App

Your calculator can become a more versatile tool to use in a variety of classes with the addition of spreadsheet capabilities!
  • Allows the student to enter data and text in cells
  • Create cell formulas and use built-in functions
The CellSheet™ App is also available for the TI-83 Plus, TI-84 Plus, TI-84 Plus Silver Edition Graphing Calculators
product-84c-application-ss-Conics

Conic Graphing App

This App will present equations in function, parametric, or polar form and provides a simple way to graph the four conic shapes
  • Circle
  • Ellipse
  • Hyperbola
  • Parabola
Enter the required parameters to:
  • Graph
  • Trace
  • Solve for the conic's characteristic
The Conic Graphing App is also available for the TI-83 Plus, TI-84 Plus, and TI-84 Plus Silver Edition Graphing Calculators.
product-84c-application-ss-Inequality-real

Inequality Graphing App

Extend your graphing capabilities with the Inequality Graphing App.

Students can:
  • Enter inequalities using symbols
  • Plot inequalities including union and intersection shades
  • Trace points of interest (intersections) between functions
  • Store (x,y) coordinate pairs for viewing
  • Enter Linear Programming functions

The Inequality Graphing App is also available for the TI-83 Plus, TI-84 Plus, and TI-84 Plus Silver Edition Graphing Calculators.

product-84c-application-ss-Language-Localizer

Language Localization Apps

These Apps will translate all prompts, error messages and most functions into the following languages:
French; German; Spanish; Dutch; Danish; Swedish; Portuguese

product-84c-application-ss-feature-PlySmlt2

Polynomial Root Finder and Simultaneous Equation Solver App

Polynomial Root Finder capabilities include:
  • Enter polynomials up to and including order (degree) 10
  • Easy to use POLY MODE screen to set up all options
  • Display roots as fractions or decimals for many roots
  • Choose to display only Real roots for 2nd and 3rd degree polynomials
  • For polynomials of degree 4 and higher, roots display in Complex format
  • Store polynomials to Y= for graphing and evaluation
  • Verify a root is the zero of the polynomial function by storing roots in Real format
Simultaneous Equation Solver capabilities include:
  • Enter systems of equations with up to 10 equations and 10 unknowns
  • Easy to use SIMULT MODE screen to set up all options
  • Displays unique solution, infinite solution, and no solution
  • Store coefficient matrix, augmented matrix, and the solution
  • Displays Reduced Row Echelon form
The Polynomial Root Finder and Simultaneous Equation Solver App is also available for the TI-83 Plus, TI-84 Plus, and TI-84 Plus Silver Edition Graphing Calculators.
product-84c-application-ss-Probability-Sim

Probability Simulation App

Explore probability theory with interactive animation that simulates the rolling of dice, tossing of coins and generating random numbers on your calculator.
Options include:
  • Bar Graph
  • Table of trials data
  • Settings for specifying numbers of trials
  • Ways to collect data
  • Weighting

In addition, students can export data for further exploration.
The Probability Simulation App is also available for the TI-73 Explorer, TI-83 Plus, TI-84 Plus, TI-84 Plus Silver Edition Graphing Calculators.
product-84c-application-ss-TestGuard

TI TestGuard™

Within seconds, educators can gain control over testing environments using TI TestGuard™ to

  • Remove or disable* programs and applications on student calculators before tests
  • Delete other data stored on student calculators before tests
  • Restore programs and applications on student calculators after tests
  • Runs only on educators' TI-84 Plus C Silver Edition graphing calculator
  • Clears data from TI-83 Plus graphing calculator
  • Clears or disables* data from TI-84 Plus, TI-84 Plus Silver Edition and the TI-84 Plus C Silver Edition graphing calculators.

You must be an educator to get this App

The TestGuard App is also available for the TI-83 Plus, TI-84 Plus, and TI-84 Plus Silver Edition Graphing Calculators.

* Disable feature works only on student TI-84 Plus calculators with OS version 2.40 or higher. If TI TestGuard is set up to disable programs and/or applications and the student has a TI-83 Plus or a TI-84 Plus with an earlier OS, the programs and/or applications will be deleted instead, with a configuration comparable to what was specified.
product-84c-application-ss-Tranformations

Transformation Graphing App

Students can visually draw conclusions about functions and improve graphing comprehension with this App. To take advantage of this App's capabilities, simply input functions, and view changes in the function as the parameters are changed.
Students can:
  • Instantly see how changing the value of a coefficient transforms a graph
  • Visually fit equations to data plots by manipulating coefficients
The Transformation Graphing App is also available for the TI-83 Plus, TI-84 Plus, and TI-84 Plus Silver Edition Graphing Calculators.
product-84c-application-ss-easy-data

Vernier EasyData™ App

The EasyData™ App from Vernier Software & Technology is simple data collection software for the TI-84 Plus family of graphing calculators. Explore the world around you using this App. The EasyData App auto-launches data collection when used with Vernier EasyTemp™ sensor, and loads built-in experiments for every supported Vernier sensor. EasyData™ supports data collection with Vernier USB sensors (TI-84 Plus family only), CBR™, CBR™ 2, CBL™ 2 and LabPro® devices using the TI-84 Plus family and TI-83 Plus family.

The EasyData App is also available for the TI-83 Plus, TI-84 Plus, and TI-84 Plus Silver Edition Graphing Calculators.