Education Technology

BA II Plus™ Professional calculator

An advanced calculator for business and finance professionals.

BAII Plus Professional

Exam acceptance

The BA II Plus™ Professional calculator is approved for use on the following professional exams:
  • Chartered Financial Analyst®* exam
  • GARP® Financial Risk Manager (FRM®)† exam

Feature highlights

  • Calculate IRR, MIRR, NPV and NFV for cash-flow analysis
    Store up to 32 uneven cash flows with up to four-digit frequencies and edit inputs to analyze the impact of changes in variables.
  • Time-value-of-money and amortization
    Quickly solve calculations for annuities, loans, mortgages, leases and savings, and easily generate amortization schedules.
  • Depreciation schedules
    Choose from six methods for calculating depreciation, book value and remaining depreciable amount.
  • Interest rate conversions
    Convert between annual (nominal) and effective interest rates.
  • One- and two-variable statistics
    List-based and editable; four regression options: linear, logarithmic, exponential and power.

Ideal for

  • Finance
  • Accounting
  • Economics
  • Investment
  • Statistics
  • Other business classes

iOS is a trademark of Apple Inc., registered in the U.S. and other countries. 

*Chartered Financial Analyst® is a trademark owned by CFA Institute.
†GARP® and FRM® are trademarks owned by Global Association of Risk Professionals, Inc.
Neither is affiliated with or endorses TI products.

gen-product-icon-tab-specifications

BA II Plus™ Professional calculator specifications

Built-in functionality

  • Solves time-value-of-money calculations such as annuities, mortgages, leases, savings and more
  • Generates amortization schedules
  • Performs cash-flow analysis for up to 32 uneven cash flows with up to four-digit frequencies; computes Net Present Value (NPV) and Internal Rate of Return (IRR)
  • Net Future Value (NFV)
  • Modified Internal Rate of Return (MIRR)
  • Modified Duration
  • Payback and Discounted Payback
  • Choose from two day-count methods (actual/actual or 30/360) to calculate bond price or yield to maturity or to call
  • Six methods for calculating depreciation, book value, and remaining depreciable amount: SL, SYD, DB, DB with SL cross-over, SLF and DBF
  • Depreciation Schedules
  • Bond prices and yield to call or maturity
  • Prompted display guides you through financial calculations showing current variable and label
  • BGN/END payment setting
  • Partial years
  • Ten user memories
  • Ten-digit display
  • List-based one- and two-variable statistics with four regression options: linear, logarithmic, exponential and power
  • Math functions include trigonometric calculations, natural logarithms and powers
icon-hardware

Hardware

  • One lithium 2032 battery included
  • APD (Automatic Power Down) conserves power
gen-product-icon-specs-support

Support

gen-product-icon-tab-specifications

BA II Plus™ Professional tutorials

Punch the numbers and crunch the data. Animated tutorial movies developed by Hoonuit Professional Learning offer step-by-step instructions covering finance, real estate, accounting, marketing and statistics calculations.

Finance professors and instructors can supplement their curriculum with a DVD from eLearnabout.com. Finance professor Gerard T. Olson presents an entertaining look at “Time Value and the TI Financial Calculator.”