TI-Nspire™ CX Handhelds
The new full-color TI-Nspire™ CX and TI-Nspire CX CAS handhelds come with the TI-Nspire Rechargeable battery installed.
For students, the TI-Nspire Rechargeable Battery is expected to last up to two weeks of normal use on a single charge. For classroom use, the TI-Nspire Rechargeable Battery is expected to last up to five days of normal use on a single charge. Use the plug-in wall adapter (included) to power up the handheld, just like a cell phone.
TI-Nspire With Touchpad Handhelds: Rechargeable-Ready
TI-Nspire and TI-Nspire CAS handhelds with Touchpad, which come with four "AAA" batteries, are rechargeable-ready.For students, the TI-Nspire Rechargeable Battery (sold separately) is expected to last up to two weeks of normal use on a single charge.
For classroom use, the TI-Nspire Rechargeable Battery (sold separately) is expected to last up to five days of normal use on a single charge. Purchase now.
TI-Nspire With Touchpad Handheld Power-up Options
- TI-Nspire Rechargeable Battery only
- TI-Nspire Rechargeable Battery, four "AAA" alkaline batteries combined
- Four "AAA" alkaline (non-rechargeable) batteries only
NOTE: Only TI-Nspire and TI-Nspire CAS handhelds with an original Touchpad Keypad are compatible with the TI-Nspire Rechargeable Battery.
The TI-84 Plus C Silver Edition graphing calculator comes with a TI Rechargeable Battery.
For students, the TI Rechargeable Battery is expected to last up to two weeks of normal use on a single charge. For classroom use, the TI Rechargeable Battery is expected to last up to five days of normal use on a single charge. Use the USB cable or the plug-in wall adapter (included) to power up the handheld.
Specifications
Elit Fermentum Nibh Bibendum Porta
Battery Type
Lithium Ion
Compatible with: TI-Nspire & TI-Nspire CAS handhelds with Touchpad (only those purchased with a Touchpad keypad installed)
In the Package
- One (1) TI-Nspire Rechargeable Battery
- One (1) wall charger/adapter (used to charge one TI-Nspire or TI-Nspire CAS handheld with Touchpad at a time)
Time to charge
- Maximum of 6 hours with USB connected to computer
- Maximum of 6 hours with wall charger
Ways to Charge
- Using the wall charger/adapter
- Using the USB cable included in the TI-Nspire handheld packaging
Note: The TI-Nspire Rechargeable Battery should be charged while installed in the handheld
Battery Storage Conditions
The battery can be used within the following temperature ranges. Do not exceed these ranges:
Charge temperature range | -10°C ~ 60°C |
When the battery is discharged | 0°C ~ 45°C |
Store the battery at temperature below 60°C
Proper Battery Usage
- The battery should only be used with compatible TI-Nspire and TI-Nspire CAS handhelds with Touchpad.
- The TI-Nspire Rechargeable Battery should be charged while installed in the handheld
Help, Warranty & Support Information
- Toll-free help hotline: 1 800 TI-CARES
- E-mail help line: ti-cares@ti.com
- One-year limited warranty
- TI Technology Rewards Program: proofs of purchase redeemable for additional products. Visit Technology Rewards Program for more information