Site: US and Canada

TI-Presenter™

Features Summary

WOW your students with the TI-Presenter™ video interface! Use your ViewScreen™ calculator* or student unit to connect the TI-Presenter into the video input of any conventional TV, VCR, or projector, and create an engaging learning environment.

Student versions of the TI-84 Plus family** can be used with TI-Presenter and the TI ViewScreen panel using the appropriate Presentation Link™ adapter - TI-84 Family adapter or the TI-89 Titanium adapter.


What’s included in the TI-Presenter package

 

  • TI-Presenter
  • Interface cables for TI-83 &TI-84 Plus family of calculators (Type 1) and TI-92 & Voyage 200 family of calculators (Type 2)
  • Owners Manual
  • Carrying case

 

Compare TI Presentation Tools If you’re not sure which presentation tool best fits your requirements, you can compare TI's presentation tools.

Want to learn how to use TI-Presenter?

FREE TI-Presenter Operating System Upgrade Version 1.32; March 29, 2000
Installation of version 1.32 is highly recommended if you are using the TI-Presenter and the TI-89 ViewScreen calculator.

Download TI-Presenter Operating System Software

 

Step by Step Instructions for downloading Operating Systems (OS)

Choose the TI-Presenter cable for your needs
The table below will help you choose which to use.

 

Cable Type 1:
TI-84 Plus Silver Edition
TI-83 Plus Silver Edition
TI-73 Explorer™
TI-82
TI-86
TI-84 Plus
TI-83 Plus
TI-83
TI-85
Cable Type 2:
TI-89 Titanium
TI-89
TI-92 Plus
Voyage™ 200
TI-92


*ViewScreen calculators, or "teacher units", have all the functionality of student calculators. Plus, they can be plugged into a ViewScreen panel or TI-Presenter video interface for projection to the entire class. Teacher units are available through Instructional Product Dealers alone or as a part of a presentation package.

**Excludes the TI-84 Plus C Silver Edition graphing calculator.