Tom Reardon
T³™ National Instructor
Columbus, Ohio
When: Saturday, Sept. 30, 2023
Technology: TI-Nspire™ CX II, TI-Nspire™ CX II CAS and
TI-84 Plus CE graphing calculators
Presenter: Tom Reardon
{"commands":[{"click":"chrome:field:editcontrol({command:\"webedit:editlink\"})","header":"Edit link","icon":"/temp/iconcache/networkv2/16x16/link_edit.png","disabledIcon":"/temp/link_edit_disabled16x16.png","isDivider":false,"tooltip":"Edits the link destination and appearance","type":""},{"click":"chrome:field:editcontrol({command:\"webedit:clearlink\"})","header":"Clear Link","icon":"/temp/iconcache/networkv2/16x16/link_delete.png","disabledIcon":"/temp/link_delete_disabled16x16.png","isDivider":false,"tooltip":"Clears The Link","type":""},{"click":"chrome:common:edititem({command:\"webedit:open\"})","header":"Edit the related item","icon":"/temp/iconcache/office/16x16/cubes.png","disabledIcon":"/temp/cubes_disabled16x16.png","isDivider":false,"tooltip":"Edit the related item in the Content Editor.","type":"common"},{"click":"chrome:rendering:personalize({command:\"webedit:personalize\"})","header":"Personalize","icon":"/temp/iconcache/office/16x16/users_family.png","disabledIcon":"/temp/users_family_disabled16x16.png","isDivider":false,"tooltip":"Create or edit personalization for this component.","type":"sticky"},{"click":"chrome:rendering:editvariations({command:\"webedit:editvariations\"})","header":"Edit variations","icon":"/temp/iconcache/office/16x16/windows.png","disabledIcon":"/temp/windows_disabled16x16.png","isDivider":false,"tooltip":"Edit the variations.","type":"sticky"}],"contextItemUri":"sitecore://master/{5767AF35-EA60-4299-84BF-8B4171E0FB3D}?lang=en&ver=18","custom":{},"displayName":"Link","expandedDisplayName":null}
[No text in field]
T³™ National Instructor
Columbus, Ohio