Where is the TI-Nspire Navigator system available for purchase?
The TI-Nspire Navigator system is available for purchase.
Can I use a mix of any TI-Nspire handheld simultaneously with a single TI-Nspire Navigator System?
Yes, the TI-Nspire Navigator System can support a mix of TI-Nspire, TI-Nspire CAS, TI-Nspire CX and TI-Nspire CX CAS handhelds with either TI-Nspire Navigator or CAS Navigator Teacher Software.
Can I use TI-Nspire Wireless Network Adapters and TI-Nspire Wireless Cradles on the same TI-Nspire Navigator System?
Yes, but please keep in mind that the TI-Nspire Wireless Network Adapter is only compatible with TI-Nspire CX and TI-Nspire CX CAS handhelds.
Which TI graphing calculators are compatible with the
TI-Nspire Navigator system?
The TI-Nspire Navigator system supports a single classroom network of TI-Nspire handhelds with the TI-Nspire keypad snapped in or TI-Nspire CAS handhelds.
What are the TI-Nspire Navigator System Requirements?
See system requirements.
I followed all the steps, but my cradles will not connect. What do I do?
Make sure you update your TI-Nspire handhelds with the latest operating system. Updates are available in the Download Center.
Will TI-Nspire Navigator work with the TI-84 keypad snapped in?
No. When the TI-84 Plus keypad is snapped into the TI-Nspire handheld, the TI-Nspire handheld works just like a TI-84 Plus calculator, and therefore the handhelds cannot be used with the TI-Nspire Navigator. However, they can be used with the TI-Navigator system.
Have additional questions? Please visit our Knowledge Base.