TI-Presenter™


Features Summary
WOW your students with the TI-Presenter™ video interface! Use your ViewScreen™ calculator* or student unit to connect the TI-Presenter into the video input of any conventional TV, VCR, or projector, and create an engaging learning environment.

Student versions of the TI-84 Plus family can be used with TI-Presenter and the TI ViewScreen panel using the appropriate Presentation Link™ adapter - TI-84 Family adapter or the TI-89 Titanium adapter.

What’s included in the TI-Presenter package  
TI-Presenter
Interface cables for TI-83 & TI-84 family of calculators (Type 1) and TI-92 & Voyage 200 family of calculators (Type 2)
Owners Manual
Carrying case

Compare TI Presentation Tools If you’re not sure which presentation tool best fits your requirements, you can compare TI's presentation tools.

Want to learn how to use TI-Presenter?

FREE TI-Presenter Operating System Upgrade Version 1.32; March 29, 2000
Installation of version 1.32 is highly recommended if you are using the TI-Presenter and the TI-89 ViewScreen calculator.

Download TI-Presenter Operating System Software

Step by Step Instructions for downloading Operating Systems (OS)

Choose the TI-Presenter cable for your needs
The table below will help you choose which to use.

Cable Type 1:
TI-84 Plus Silver Edition
TI-83 Plus Silver Edition
TI-73 Explorer™
TI-82
TI-86
TI-84 Plus
TI-83 Plus
TI-83
TI-85
 
Cable Type 2:
TI-89 Titanium
TI-89
TI-92 Plus
Voyage™ 200
TI-92
*ViewScreen calculators, or "teacher units", have all the functionality of student calculators. Plus, they can be plugged into a ViewScreen panel or TI-Presenter video interface for projection to the entire class. Teacher units are available through Instructional Product Dealers alone or as a part of a presentation package.
  email to friend     print friendly
Where to Buy