Education Technology

TI Connect™ software

Free connectivity software for your graphing calculator.

Download
TI Connect Screen Shots

Connecting computers and graphing calculators

TI Connect™ software allows for connectivity between a computer and graphing calculator. Transfer data, update your operating system (OS), download calculator software applications (Apps) and more to your graphing calculator.

Graphing calculators supported

Windows®

The following are supported by TI Connect™ software for Windows®:

  • TI-73 Explorer™
  • TI-83
  • TI-83 Plus family
  • TI-84 Plus
  • TI-84 Plus Silver Edition
  • TI-86
  • TI-89 / TI-89 Titanium
  • TI-92
  • TI-92 Plus
  • Voyage™ 200
  • CBL™ 2 data collection device

Mac®

The following are supported by TI Connect™ for Mac®:

  • TI-73 Explorer™
  • TI-83
  • TI-83 Plus family
  • TI-84 Plus
  • TI-84 Plus Silver Edition
  • TI-86
  • TI-89 / TI-89 Titanium
  • TI-92
  • TI-92 Plus
  • Voyage™ 200
  • CBL™ 2 data collection device
  • CBR™ motion sensor
  • Vernier LabPro®

System requirements

TI Connect™ software for Windows® system requirements:

  • Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows® 7, Windows® 8, Windows® 8 Pro
  • Compatible with 32-bit and 64-bit operating systems
  • Processor Speed: 800 Mhz
  • RAM: 256 MB
  • Hard drive: 100 MB
  • Screen resolution: 800x600

Other requirements: Available USB Port for TI Connectivity Cable USB (silver) or direct USB cable

TI Connect™ Software for Mac® system requirements:

  • Mac® OS: 10.6.8, 10.7.5, 10.8.2
  • Processor: Intel® Processor
  • RAM: 512 MB
  • Hard drive: 50 MB
  • Screen resolution: 800x600
  • Java:
    • Java for Mac® OS X 10.6 update 3, 4, 5, 6 or 8
    • Java for Mac® OS X 10.7 or Java for Mac® OS X 10.7 update 1 or Java for OS X Lion 2012-003

Other requirements: Available USB Port for TI Connectivity Cable USB (silver) or direct USB cable

Mac is a trademark of Apple Inc., registered in the U.S. and other countries. Vernier LabPro is a registered trademark of Vernier Software & Technology. Intel and Windows are trademarks of their respective owners.