TI Connect™ Software


Features Summary
TI Connect software is the new-generation link software, which takes TI calculator technology to a new level of calculator, computer and Internet connectivity. Downloading and transferring data, Operating System (OS) updates, Calculator Software Applications (Apps), and programs are easier than ever before. No more worrying about downloading the TI-GRAPH LINK™ software for each type of TI calculator. TI Connect software is a universal application that is compatible with many calculators.
 Learn more about TI Connectivity Kit
TI Connect software is available for both Windows® and Mac® systems. Features include:
Capture multiple screen images and use them in tests, presentations and quizzes
Drag and drop all data types in one consistent manner
Download calculator Software Applications to use your TI calculator in more classes
Back up the data from your TI calculator to your computer
Download games to your TI calculator
Program editing capabilities (Mac only)
The following are supported by TI Connect for Windows:
TI-73 Explorer™
TI-83
TI-83 Plus family
TI-84 Plus family
TI-86
TI-89 / TI-89 Titanium
TI-92
TI-92 Plus
Voyage™ 200
CBL 2™ 
The following are supported by TI Connect for Mac:
TI-73 Explorer
TI-83
TI-83 Plus family
TI-84 Plus family
TI-86
TI-89 / TI-89 Titanium
TI-92
TI-92 Plus
Voyage 200
CBL 2 
CBR™ 
Vernier LabPro®
Windows, Mac and Vernier LabPro are trademarks of their respective owners.
  email to friend     print friendly
Free Download
   

Download TI Connect