TI-34 MultiView™


Features Summary
The TI-34 MultiView scientific calculator was designed with educator input in mind for use in these middle grades math and science classes:
Middle School Math
Pre-Algebra
Algebra I & II
Trigonometry
General Science
Geometry
Biology
In Classic mode, the TI-34 MultiView can be used in the same classrooms as the TI-34 II Explorer PlusTM as the screen appears identical to the TI-34 II Explorer Plus in this mode.
Display:
MultiView Display
View multiple calculations on a 4-line display and scroll through entries with ease. See math expressions and symbols, including stacked fractions, exactly as they appear in textbooks

Up to 4 lines of Display
Enter multiple calculations to compare results and explore patterns, all on the same screen.

Fraction Exploration
The TI-34 MultiView scientific calculator comes with the same features that made the TI-34 II Explorer Plus so helpful at exploring fraction simplification, integer division and constant operators.

Data List Editor
Enter statistical data for 1- and 2-var analysis as well as for exploring patterns via list conversions to see different number formats like decimal, fraction and percent side-by-side.

Toggle Key
Quickly view fractions, decimals and terms including Pi in alternate forms, exploring more advanced topics.

Scrolling & Editing
Scroll through entries with ease. Students can investigate patterns similar to using a graphing calculator.

Additional Features:

Previous Entry
User-Friendly Menus
Power, Roots, and Reciprocals
One and Two Variable Statistics
7 Memories
Dual Power (solar and battery)
  email to friend     print friendly
Where to Buy
   
Purchase
   

Demo