StudyCards™ App for the Voyage™ 200 and TI-92 Plus


Features Summary
The StudyCards App allows teachers and students to create electronic flash cards to use as a study tool for quiz or test review.

Students can also download prepared flash cards on many topics from the resource section below onto their graphing calculator. Official AP* Calculus and Biology exam review questions are available as StudyCards at AP Central*.

The StudyCards App is available for the TI-73 Explorer, TI-83 Plus, TI-83 Plus Silver Edition, TI-84 Plus, TI-84 Plus Silver Edition, TI-89, TI-89 Titanium, TI-92 Plus, and Voyage 200 Graphing Calculators.

StudyCards Creator Software
The TI StudyCards Creator software allows you to expand your TI graphing calculator for use in any subject! You can create stacks of electronic flashcards for each of your classes. This easy-to-use PC software allows you to create the StudyCards stack that YOU need.
 Get it today!
* AP, AP Central, College Board, and SAT are registered trademarks of the College Entrance Examination Board, which was not involved in the production of and does not endorse this product. PSAT/NMSQT is a registered trademark of both the College Entrance Examination Board and the National Merit Scholarship Corporation, which were not involved in the production of and do not endorse this product.
  email to friend     print friendly
Download
   
This application is compatible with the following calculators:

Download existing StudyCard stacks or create your own.  It's that easy!