Statistics with List Editor App for the TI-89 Titanium


Features Summary
This App provides the functionality students need for an AP* Statistics course! It delivers statistics capabilities, including inferential statistics.

Students can import, view and plot CBL 2™ data, explore distributions, tests, intervals, multiple regression, random sampling, goodness of fit and two-way ANOVA.

 

The Statistics with List Editor App is available for the TI-89, TI-89 Titanium, TI-92 Plus, and Voyage 200.
*AP is a registered trademark of the College Board, which was not involved in the production of and does not endorse this product.
  email to friend     print friendly
Download
   
This application is compatible with the following calculators: