Number Line App for the TI-73 Explorer™


Features Summary
Students are able to see a dynamic, visual representation of a number line while adding and subtracting whole number and integers using arrow diagrams (vectors) and arithmetic updates of the expression.

The fraction line, a double-sided number line, is an excellent way to build skills in comparing decimal, fractional and percentage forms.

The Number Line App is only available for the TI-73 Explorer™ Graphing Calculator.
  email to friend     print friendly
Download
   
This application is compatible with the following calculators: