Matrices App for the TI-73™ Explorer


Features Summary
Add matrix entry, editing and calculation functions to your calculator!

This application allows up to six matrices (each with up to 100 elements) and performs many of the standard manipulations such as:

Transpose
Determinant
Inverse
The Matrices App is only available for the TI-73 Explorer.
  email to friend     print friendly
Download
   
This application is compatible with the following calculators: