Explorer Draw App for TI-73 Explorer™ (Concept)


Features Summary
This Calculator Software Application contains two familiar tools, Logo Light and Isometric Dots. Analyze characteristics and properties of 2-D and 3-D geometric shapes. Draw two-dimensional shapes using the programming commands in Logo Light. Draw representations of three-dimensional cubes using Isometric Dots. Save your images as files or PICs! Make drawings to use in StudyCards™.
Modes Available:
Logo Light contains a minimal set of commands to make drawings and place text on the screen! Use the commands to analyze and draw 2-D shapes. Determine angle measures needed to create regular polygons. Create interesting shapes, patterns and even tessellations using your knowledge of lengths of sides and angles. Place images at chosen coordinates using the AXES and SETPOS commands. Have fun creating PICs to drop into StudyCards!

Isometric Dots mode has an isometric grid to draw 2-D representations of 3-D cube stacks. Build physical models and then draw them on the screen. Save the image as a file to play later or save the image as a PIC to drop into a word processor or make StudyCards. A sample set of cube stacks is also available to test your knowledge. How many cubes do you see?
 

The Explorer Draw App is only available for the TI-73 Explorer Graphing Calculator.

This is a Concept App. Concept Apps have not completed full product testing and/or definition.

  email to friend     print friendly
Download
   
This application is compatible with the following calculators: