Topics in Algebra 1 (Chapters 1-5) App for TI-73 Explorer™


Features Summary
The power of an Algebra 1 tutorial on your calculator. Students can practice basic Algebra 1 concepts using the tutorial and practice activities to develop algebra comprehension.

Students can explore concepts such as:

Number sense
Linear equations
Linear functions
Linear inequalities
Students are also able to:
See real problems that are modeled using linear systems
Investigate the solution to linear systems using graphs and tables
Review how to solve linear systems using the algebraic methods of substitution and elimination
In addition, students can download and use the worksheets below to view a step-by-step visual representation of critical concepts, then complete activities to reinforce each concept.
The Topics in Algebra I App is available for the TI-73 Explorer™, TI-83 Plus, TI-83 Plus Silver Edition, TI-84 Plus, and TI-84 Plus Silver Edition Graphing Calculators.
  email to friend     print friendly
Download
   
This application is compatible with the following calculators:

Classroom Materials and Student Worksheets using the Topics in Algebra I App

Option