Uncovering Mathematics with Manipulatives and Calculators

Summary
Activities emphasize problem solving, reasoning, communications, and connections. Activities are clustered into four content strands. Number Sense; Patterns and Functions; Measurement and Geometry; Probability and Statistics.

Activities are developed around questions that encourage students to analyze data and make inferences while using manipulatives and calculators.

Features
Activities emphasize problem solving, reasoning, communications, and connections.
Activities are clustered into four content strands.
Number Sense
Patterns, Relations, and Functions
Measurement and Geometry
Probability and Statistics
The strands are woven together with the integrated use of operations and graphing.
Activities are developed around questions that encourage students to analyze data and make inferences while using manipulatives and calculators.
The calculator is an instructional component of the activities and is used in an environment that encourages reasoning and communication.
Activities include motivating real-life settings and links to literature.
Blackline masters provided.
English and Spanish versions included.
Two books to choose from:
Level 1 activities (grades K-2) build connections between physical representations and the mathematical symbolism of the calculator.
Levels 2 & 3 activities (grades 2-6) use the calculator as a data-generating device to support exploration of mathematical ideas.
 
  email to friend     print friendly