Pearson Education


TI-Navigator™ Resources

Instant Check System™ for TI-Navigator™ System 

Imagine being able to instantly see how well every student in your class understands a concept. The TI-Navigator System creates a wireless classroom network for students' graphing calculators and the teacher's PC, making real-time progress monitoring and evaluation a reality.

Designed for use with Pearson's Algebra 1, Geometry, and Algebra 2 textbooks, the
Instant Check System for the TI-Navigator System is a built-in method to check student readiness and understanding at critical points before, during, and after learning. By providing Instant Check System assessments in a format ready to use with the TI-Navigator System, educators can easily integrate the powerful TI-Navigator System with their Pearson ©2004 or ©2007 curriculum.

Choose one of the Pearson Instant Check System assessments:

  • Before Instruction-Use Check Skills You'll Need exercises to determine students' readiness. Choose assessments directly from the Algebra or Geometry lesson you're teaching-making the most effective use of the TI-Navigator System.
  • During Instruction-Use Check Understanding exercises to monitor student understanding. You transfer the Prentice Hall assessment to your students through the TI-Navigator system. Students work the exercises on their handheld and electronically transfer their answer back to you.
  • After Instruction-Use a Checkpoint Quiz to assess students. Class answers to your assessment can be displayed in a graph-allowing you and the class to see results without singling out any students.
CD-ROM
Contains the Instant Check System assessment for Pearson Algebra 1, Geometry, and Algebra 2 for instant use with the TI-Navigator System. The CD also contains the TI LearningCheck™ application to allow for transfer of files to calculators. Product ISBN is 0-13-165649-X.
Order from Pearson online.    
 
  email to friend     print friendly