High School Mathematics Using the TI-Navigator™ Online Course


Course Overview
We've made it easy!
 
No charge for the course. It is now FREE.
No time limit. There is now an unlimited time for completing the course.
No user name and password required. Just click on the course outline then click on the lesson that you would like to take.
Note: There is no credit or certificate of completion available for the completion of this course.
Who should take this course: All High School mathematics teachers, including teachers of: Pre-Algebra, Algebra 1, Algebra 2, College Algebra, Developmental Algebra, Pre-Calculus, Calculus, AP* Calculus, It is also appropriate for college faculty who teach Calculus, Geometry, and those who prepare Secondary Mathematics teachers

The TI-Navigator PC system requirements:

Operating Systems: Windows® 2000 SP4 or Windows® XP Professional SP1 or SP2
Processor Speed: 900 MHz
Memory: 256 MB
Other: Available USB Port
Technology used: TI-GRAPH LINK™ cable, TI Connect™ software, TI-Navigator Software (which came with your TI-Navigator system) highlighting the NEW TI-Navigator™ 3.0.

 Check out the added benefits with the TI-Navigator 3.0!

Plus one of the following Texas Instruments Handhelds:

TI-83 Plus
TI-83 Plus Silver Edition
TI-84 Plus
TI-84 Plus Silver Edition
Computer Requirements:
1024 x 768 monitor resolution. These movies are 680x580. A screen resolution of 1024x768 gives the best viewing size, but 800x600 works well, too.
Internet access (128kbs or better). Access using a broadband internet connection is best. These courses will work via a dial-up connection but will be slow.
Internet Explorer™ recommended
Macromedia Flash™ 7 Player (or later) (click here to download and install)
Note: For courses involving a TI-84 Plus graphing calculator, TI SmartView™ is used to show the calculator keyboard and screen displays. More information on the TI-SmartView presentation software package, click here.

Navigation Tips:
These movies work much like a VCR. Use the menu bar at the bottom of the screen to rewind, play, fast forward, pause and stop or use the status bar to move between sections.

The “Show Me” button takes the user step-by-step through the lesson. If you feel you are familiar with the material you may want to skip forward and use the “Let Me Try” feature to test your knowledge.

Questions or get technical support:
1-800-TI-Cares or  t3online@ti.com.

 
  email to friend     print friendly

 

Considering a TI-NavigatorTM  Classroom Learning System? Check out these additional resources and product information details.