Geometry with Cabri Jr. and the TI-84 Plus


Course Overview
Who should take this course: Teachers of geometry and secondary mathematics teachers in grades 7-12.

TI educational technology used: TI-83 Plus or TI-83 Plus Silver Edition, TI-84 Plus or TI-84 Plus Silver Edition, TI-GRAPH LINK™ cable, TI-GRAPH LINK 83 or TI Connect™ software
Note: The TI technologies are not included in the cost of the course.

Objective: This course introduces ways of incorporating graphing technology into your geometry lessons to enrich instruction and extend your students' comprehension. Essential geometry topics such as Intersecting Lines, Angles and Transversals, Translations, Reflections, Rotations, Dilations, Transformations, Triangles, Quadrilaterals, Area Relationships, Chords, Secants, and Tangents, and Circles.

Focus: The primary focus of this course is to use the TI-83 and TI-84 family of graphing calculators and Cabri Jr. to enhance the teaching and learning of geometry. This course contains 27 self-paced learning modules written by experienced teachers. Each module has 2-4 lessons as well as tips and hints on integrating the graphing calculator into your lessons plans.

Note: There is no credit or certificate of completion available for the completion of this course.

Computer Requirements:

1024 x 768 monitor resolution. These movies are 680x580. A screen resolution of 1024x768 gives the best viewing size, but 800x600 works well, too.
Internet access (128kbs or better). Access using a broadband internet connection is best. These courses will work via a dial-up connection but will be slow.
Internet Explorer™ recommended
Macromedia Flash™ 7 Player (or later) (click here to download and install)
Note: For courses involving a TI-84 Plus graphing calculator, TI SmartView™ is used to show the calculator keyboard and screen displays. More information on the TI-SmartView presentation software package, click here.

Navigation Tips:
These movies work much like a VCR. Use the menu bar at the bottom of the screen to rewind, play, fast forward, pause and stop or use the status bar to move between sections.

The “Show Me” button takes the user step-by-step through the lesson. If you feel you are familiar with the material you may want to skip forward and use the “Let Me Try” feature to test your knowledge.

Questions or get technical support:
1-800-TI-Cares or  t3online@ti.com.

 
  email to friend     print friendly