|
- You must have Administrator privileges to install the TI-Nspire™ computer software.
- Requires version 3.1 MSI V2 of Microsoft® Software Installer. By default the installation process installs and/or upgrades the existing MSI version to version 3.1v2
- Installation requires local administrator software installation privileges
System Requirements for TI Volume & Concurrent Client Software
Windows® XP Professional SP 2 or SP 3
- Processor Speed: 1.2 GHz or higher recommended
- RAM: 512 MB
- Hard drive: Approximately 1 GB of available hard-disk space
- Screen resolution: 1024 x 768
- CD-ROM drive or active internet connection for installation
- Minimum browser requirements: Works with Microsoft® Internet Explorer® 6.0, Mozilla® Firefox® 3.0, Safari® 3.0
Windows Vista® Home Premium SP1, Windows Vista® Ultimate SP1, Windows Vista® Business SP1, Windows® 7 Home Premium, Windows® 7 Ultimate, Windows® 7 Professional
- Processor Speed: 1.2 GHz or higher recommended
- RAM: 1 GB
- Hard drive: Approximately 1 GB of available hard-disk space
- Compatible with 32-bit and 64-bit Operating Systems
- Screen resolution: 1024 x 768
- CD-ROM drive or active internet connection for installation
- Minimum browser requirements: Works with Microsoft® Internet Explorer® 6.0, Mozilla® Firefox® 3.0, Safari® 3.0
Mac® OS X 10.5, Mac® OS X 10.6
- Processor: Intel® Processor
- RAM: 512 MB
- Hard Drive: Approximately 300 MB of available hard-disk space
- Screen resolution: 1024 x 768
- CD-ROM drive or active internet connection for installation
- Minimum browser requirements: Works with Mozilla® Firefox® 3.0, Safari® 3.0
Deployment and Security Product Compatibility
- Secure Configuration Management such as Deep Freeze, Clean Slate, are compatible, but may need to be configured during volume activation or concurrent installation.
- Internet Security Software such as Norton® Internet Security Suite and Norton® 360, are compatible, but may need to be turned off during installation. Network Deployment Tools Compatibility
- TI Computer Software leverages standardized methodology and technologies built into Microsoft® Software Installer foundation (MSI). This facilitates network deployments by allowing the network administrator to use any number of popular standardized distribution and installation methods.
- Installation methodologies may vary from: being started from a network resource, pre-staged on a local hard drive, placed within a logon script, deployed via group policy, or "packaged" and deployed using Enterprise Management platforms.
- Configuration file included to automate custom deployments
- Many, but not all configurations of the following tools are compatible: Microsoft® SMS 2003 R2; Novell® ZENworks 7.0; Apple Remote Desktop; Group Policy; Disk Imaging ("ghosting")
TI Concurrent Server Software/TI Admin Software (For Concurrent Software Licenses Only)
System Requirements, PC Only
- Windows® XP (Professional version) 32-bit with Service Pack 2 or 3 installed , Windows Vista® (Home Premium, Ultimate or Business) with Service Pack 1 installed, Windows® 7 (Home Premium, Ultimate, Professional)
- 1.2 GHz or higher Processor
- 1024 x 768 screen resolution
- 1 GB RAM recommended
- 1 GB free space on a single boot configuration
- Requires statis IP Address
Network environment compatibility
- Generic udp/ip network
- Subnets and sub-domains within network firewall
- Novell® e-directory™ 8.8
- Windows® 2000, Windows® 2003, and Windows® 2008 domains
- Windows® Workgroups (NetBIOS)
Network Protocol
- Encrypted udp/IP over Port 5093
- HTTPS over Port 443 for initial activation
Microsoft, Mac, Windows, Norton and Novell are trademarks of their respective owners. |