TI-Nspire
Multiple Representations Linking Representations Data & Statistics TI-84 Plus Compatibility TI-Nspire CAS TI-Nspire CAS
Grab-and-Move Save and Review Work Press-to-Test

NEW! Operating system for TI-Nspire™ and TI-Nspire CAS technology
Version 1.4 is now ready for you to download

Check out TI-Nspire technology in person!
T³™ 2- and 3-Day Hands-on Institutes - Details, Locations and Registration
The TI-Nspire Learning Technology
Inspired, versatile learning tools for pre-algebra through calculus

TI-Nspire and TI-Nspire CAS technology provides the flexibility and versatility to meet different classroom and curriculum needs.

Educators and students have the option to use handhelds or computer software, or both, at school and at home – they are also permitted on college entrance and advanced placement exams. The learning process extends beyond the classroom.

The TI-Nspire handheld comes with the interchangeable TI-84 Plus Keypad* that provides compatibility with the TI-83 Plus and TI-84 Plus families of graphing calculators. By inserting the TI-84 Plus Keypad, educators and students can continue using the TI-Nspire handheld alongside TI-83 Plus, TI-84 Plus and TI-84 Plus Silver Edition graphing calculator models.





TI-Nspire computer software has all same capabilities of the handhelds. This identical functionality allows educators to easily incorporate TI-Nspire computer software or TI-Nspire handhelds – or both – into classrooms and computer labs.













The TI-Nspire CAS handheld and computer software share the same functionality and user interface features of TI-Nspire technology – plus a built-in Computer Algebra System. CAS adds an interactive dimension to exploring symbolic algebra and symbolic calculus, in addition to standard numeric calculations.

Developed hand-in-hand with educators worldwide, TI-Nspire and TI-Nspire CAS technology is built on proven graphing technology that research† shows has a positive impact on student achievement. TI-Nspire technology creates a dynamic dimension for your students to visualize concepts and take an engaging, interactive role in their learning.





The TI-Nspire handheld is priced comparably to the TI-84 Plus Silver Edition graphing calculator.

The TI-Nspire CAS handheld is priced comparably to the TI-89 Titanium graphing calculator.

Windows® System Requirements:
- Microsoft® Windows Vista® (Home Premium/Ultimate/Business), Windows XP (Home/Professional) with SP2; Windows 2000 with SP4
- Processor speed: 900 MHz
- Screen resolution: 1024 X 768
- RAM: 512 MB RAM recommended
- 500 MB free HD space on a single boot configuration (additional 200 MB is required for TI-Nspire Computer Link Software)
- 350 MB free space on a single boot configuration (additional 200 MB free space is required for TI-Nspire Computer Link Software)
- CD-ROM drive or active Internet connection for installation
- Minimum browser requirements: Works with Internet Explorer® 6.0, Netscape® 5.0, Mozilla ® Firefox® 1.0, Safari® 2.0, and AOL® Browser 1.0.

Mac® System Requirements:
- Apple® Mac OS X 10.4 or 10.5
- PowerPC, G4 or G5
- 512 MB RAM
- At least 200 MB of hard-disk space needed for installation

*The TI-84 Plus Keypad is not included or compatible with the TI-Nspire CAS handheld and may not be included with TI-Nspire handheld when sold outside of North America.

†See education.ti.com/research.

Windows, Microsoft, Windows Vista, Internet Explorer, Netscape, Mozilla, Firefox, Safari, AOL, Macintosh and Apple are trademarks of their respective owners.
© Copyright 2008 Texas Instruments Incorporated. All rights reserved. education.ti.com  Trademarks  Privacy Policy  Terms of Use  Press