Voyage™ 200


Features Summary
The VoyageTM 200 CAS graphics handheld features a built-in QWERTY keyboard, icon desktop for easy navigation and organisation of your Apps (Applications) and a clock for timing experiments.

You will also enjoy computer connectivity with the TI-GRAPH LINK™ USB cable and TI Connect™ software already in the box.

The Voyage 200 graphics calculator offers the functionality of the TI-92 Plus, complete with 100% compatibility of all Apps, programs and keystrokes in a cool design.

There is 2.7MB* of user-available FLASH ROM memory with 14 pre-loaded apps.

The technology includes a Computer Algebra System (CAS) and 'pretty print' capabilities to show mathematical expressions the way they are traditionally written.

Every Voyage 200 graphics handheld has a ViewScreen™ port to connect to a ViewScreen panel that uses a standard overhead to display the screen to an entire class.

Apps Pre-loaded on the Voyage 200
The Geometer's Sketchpad®
Cabri Geometry
Calendar
CellSheet™
Contacts
Finance
NoteFolio™
Planner
Polynomial Root Finder
Simultaneous Equation Solver
Statistics with List Editor
StudyCards™
Symbolic Math Guide
Tasks
*All 2.7MB can be used for Flash Apps, but only 1MB of it can be used for data archive.
  email to friend     print friendly
Purchase