|
TI Connect™ Software
|
| TI Connect software is the new-generation link software, which takes TI calculator technology to a new level of calculator, computer and Internet connectivity. Downloading and transferring data, Operating System (OS) updates, Calculator Software Applications (Apps), and programs are easier than ever before. No more worrying about downloading the TI-GRAPH LINK™ software for each type of TI calculator. TI Connect software is a universal application that is compatible with many calculators.
TI Connect software is available for both Windows® and Mac® systems.
|
|
Mac® system requirements
|
| | Processor: G3, G4, Dual G4, G5, and Dual G5 systems |
| | Operating System: Mac OS® X 10.2 (Jaguar), 10.3 (Panther), and 10.4* |
| | RAM: 128MB / 256MB (OS X minimum system requirement) |
| | Hard drive Space: 20MB of disk space |
| | Port: Available USB Port for TI Connectivity Cable USB (silver), or USB |
| | Internet connection required for Software Update |
|
| *TI Connect X is currently not supported on the Apple Intel platform. For additional questions or comments on this, please contact us.
TI Connect™ Software System Requirements for Macintosh OS® 7.5.5 to 9.2.2
|
| | Processor: Macintosh® with 68020 or better processor, or PowerPC |
| | Operating System: Macintosh OS® 7.5.5 or later (including OS 9.2.2, OS X under Classic environment) |
| | RAM: At least 4MB (preferably 8MB) |
| | Hard Disk Space: At least 5MB space available |
|
Port:
1. To support TI-GRAPH LINK Serial cable (Gray): Serial communications port (including Modem or Printer port, or combined Modem/Printer port on Powerbooks)
2. To support TI-GRAPH LINK USB cable: Available USB port (OS 8.6 or later required)
|
| | Scripting: Applescript 1.1 installed and enabled, prior to installing TI Connect software. |
| | Web Support: Mac OS® 8.6 or later required, Microsoft Internet Explorer 3.0 or later, or Netscape 3.0 or later may be required to view some documentation. |