TI-84 Plus Silver Edition


Features Summary
Get maximum performance, flexibility and connectivity for secondary maths classes. The TI-84 Plus Silver Edition is fully compatible with the TI-84 Plus and TI-83 models. The new generation combine the familiarity of their predecessors' keystrokes, functions and Apps with more speed, more memory and more of your favourite Apps.

Approved for use in GCSE, AS/A Level, Standard Grade, Higher Grade, Advanced Higher Grade and IB (International Baccalaureate) examinations, the TI-84 Plus Silver Edition offers even more speed and customisation

1.54MB RAM (9 times that of the TI-83)
Stores up to 94 Apps with 21 pre-loaded including: GeoMaster™, Periodic Table and Polynomial Root Finder/Simultaneous Equation Solver
Removable faceplates available separately
TI-84 Plus Silver Edition teacher calculator also available, which is compatible with the same TI ViewScreen™ LCD panel as the TI-82/TI-83 and the TI-Presenter™ Video Interface.
All TI-84 Plus Silver Edition student models can plug into the TI-ViewScreen LCD panel and TI-Presenter Video Interface with TI-84 Plus Presentation Link™ adapter.
Compatible with Calculator-Based Laboratory™ 2 (CBL 2™) and Calculator-Based Ranger™ (CBR 2™) systems to allow collection and analysis of real-world data.
TI Keyboard compatible.
  email to friend     print friendly
Purchase