TI-Nspire™ Student Software


Features Summary
TI-NspireTM Student Software brings graphs and calculations to life in vibrant colour. With TI-Nspire Student Software you can work with the same documents on a handheld and a computer, offering a unique parallel learning experience.

The new software interface makes it easier to select menus, move through windows, open folders and operate other functions. Whether you use TI-Nspire on a handheld or a computer in the classroom, at home or elsewhere, the experience will be the same.

Teachers can use the software to create materials for learners using handheld devices and/or the software.
Learners can easily transfer their work from the handheld device to the teacher's computer for assessment - Assessment for Learning in practice!

 Already own TI-Nspire Student Software? Download the latest release.
 Interested in TI-Nspire CAS Student Software?
TI-Nspire Student Software System Requirements for Windows®:
Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows Vista® Home Premium SP2, Windows Vista® Ultimate SP2, Windows Vista® Business SP2, Windows® 7 Home Premium, Windows®  7 Ultimate, Windows®  7 Professional
Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows Vista® Home Premium SP2, Windows Vista® Ultimate SP2, Windows Vista® Business SP2, Windows® 7 Home Premium, Windows® 7 Ultimate, Windows® 7 Professional
Processor Speed: 1.2GHz (Recommended: 2GHz or higher)
RAM: 1GB (Recommended: 2GB or higher)
Compatible with 32-bit and 64-bit Operating Systems
Hard drive: Approximately 1GB of available hard-disk space
Screen resolution: 1024 x 768
CD-ROM drive or active internet connection for installation
Adobe® Flash® Player ActiveX Control Version 10 or higher
TI-Nspire Student Software System Requirements for Mac®:
Mac® OS X 10.5.8, Mac® OS X 10.6.4
Processor:  Intel® Processor
RAM: 1GB (Recommended: 2GB or higher)
Java for Mac OS X 10.5 Update 8 or Java for Mac OS X 10.6 Update 3
Hard Drive: Approximately 500MB of available hard-disk space
Screen resolution: 1024 x 768
CD-ROM drive or active internet connection for installation
Adobe® Flash® Plugin Version 10 or higher
  email to friend     print friendly
Purchase