TI-Nspire™ Docking Station


Features Summary
The TI-Nspire Docking Station provides efficient handheld management, enabling you to update operating systems easily or send lessons to the whole class at once. The versatile Docking System provides connection to a class set of TI-Nspire with Touchpad and TI-Nspire CX handhelds (CAS and Numeric) with convenient storage and charging in one unit.
The TI-Nspire Docking Station has been designed to work with TI-Nspire with Touchpad and CX handhelds (CAS and Numeric). It enables you to store and recharge TI-Nspire class sets by placing the handhelds directly into the Docking Station, which holds up to 10 units. You can monitor each handheld's battery status via LEDs located on each slot, giving you an overview of handheld readiness.

Now you can transfer TI-Nspire documents quickly and efficiently by sharing class activities, lessons and homework with multiple student handhelds at the same time, saving you time and ensuring consistency across all class handhelds. You can also update handheld operating systems by linking the Docking Station to TI-Nspire Teacher Software to quickly transfer the latest OS update files to multiple Handhelds simultaneously.

The software also tracks the OS version for each unit and identifies those that need to be updated. 

  email to friend     print friendly
Purchase