TI-Nspire™ Rechargeable Battery


Features Summary
In addition to the 4 AAA batteries that are used to power the new TI-Nspire with Touchpad and TI-Nspire CAS with Touchpad handheld devices, you can now extend battery life with the TI-Nspire Rechargeable Battery (sold separately). It offers up to 100 hours of power for both TI-Nspire and TI-Nspire CAS handhelds between charges.

How to recharge your TI-Nspire Rechargeable Battery (must be installed in the handheld)

Connect to your computer via the USB port
Use the power adapter (sold separately)

 

There are three ways to power your TI-Nspire with Touchpad handheld:
The TI-Nspire Rechargeable Battery only
A combination of the TI-Nspire Rechargeable Battery and four AAA alkaline non-rechargeable batteries
Four AAA alkaline non-rechargeable batteries only
The TI-Nspire Rechargeable Battery and power adapter are available from TI Official Educational Distributors and Dealers.

Notes:

Only TI-Nspire and TI-Nspire CAS handhelds with an original Touchpad keypad are compatible with the TI-Nspire Rechargeable Battery.
It is also possible to charge a TI-Nspire with Touchpad handheld if you have a Clickpad keypad installed.
  email to friend     print friendly
Purchase