CBL 2™


Features Summary
The CBL 2™ is the easy-to-use, affordable and powerful data logging device for secondary maths and science. Three probes are included: light, temperature and voltage, and a wide range of other probes for maths, biology, physics and chemistry are available from your usual supplier. Additional probes are manufactured by Vernier.

Features

Easy Set Up with Built-in User Program: DataMate
Allows you to transfer the program to your calculator with the push of a single button. Start collecting data right away, or set up the CBL 2 for more sophisticated applications.

Upgradable Flash Memory
Update your user program with the most current version of software. Update the functionality of the CBL 2. Use the remaining Flash memory to store multiple experiment trials, experiment setups, or other programs.

Convenient Cradle System
The CBL 2 and graphics calculator become one unit for portable single-handed use great for transporting on field trips!

Compatibility with Industry Standard Sensors
The CBL 2 is compatible with most existing CBL™ programs and workbooks. CBL 2 is also compatible with many popular probes for data logging when used with an optional adapter. These adapters and additional probes are available from TI distributors and Vernier.

CBL 2 kit comes complete to help you get started
Includes 3 probes: an improved stainless steel temperature probe, voltage probe and light probe. Includes innovative cradle system and a six-inch link cable. Also includes a Teacher's Guide containing experiments for science and maths, a TI resource CD, and 4 AA batteries.

QUICK SETUP Mode
Collect data without the calculator using auto-ID probes. Reconnect to a calculator or computer to retrieve and analyse the data.

Performance
Collect approximately 12,000 data points (depending on memory) at rates of up to 50,000 points per second. Four Channels for data collection: 3 analog, 1 sonic/bi-directional digital.

  email to friend     print friendly