ViewScreen Panel™ Product Center


Features Summary
The TI ViewScreen panel makes a great addition to your classroom! The panel works with your overhead projector to enlarge and project the image of your TI calculator screen so the entire class can see and grasp what you’re presenting. This enhances visual learning and student understanding of concepts. It also reduces the time you spend working individually with students on handheld basics.
ViewScreen Panel Package:
Carrying case
ViewScreen panel
AC adapter
Also available are ViewScreen Systems which include:
ViewScreen Calculator Package
ViewScreen Panel Package

Student versions of the TI-84 Plus family can be used with TI-Presenter and the TI ViewScreen panel using the appropriate Presentation Link™ adapter.

Compare TI Presentation Tools
If you’re not sure which presentation tool best fits your requirements, you can compare TI's presentation tools.

Want to learn how to use a ViewScreen panel?

Choose the ViewScreen panel for your needs
The table below will help you choose correctly.

Panel 1:
TI-84 Plus Silver Edition
TI-83 Plus Silver Edition
TI-73 Explorer™
TI-82
TI-84 Plus
TI-83 Plus
TI-83
 
Panel 2:
TI-89 Titanium
TI-89
TI-92 Plus
Voyage™ 200
TI-92
 
Panel 3:
TI-86
TI-85
 
*ViewScreen handhelds, or "teacher units", have all the functionality of student calculators. Plus, they can be plugged into a ViewScreen panel or TI-Presenter video interface for projection to the entire class. Teacher units are available through Instructional Product Dealers alone or as a part of the presentation package.
  email to friend     print friendly