Voyage™ 200


Features Summary
The Voyage 200 Graphing Handheld offers the functionality of the TI-92 Plus, complete with 100% compatibility of all Apps, programs and keystrokes in a cool new design. It features a built-in QWERTY keyboard, new icon desktop for easy navigation and organization of your Apps, and a clock to keep track of time or to use for timing experiments.
2.7 MB of user-available FLASH ROM memory (3 times that of the TI-92 Plus)
Apps include Cabri Geometry, CellSheet, Polynomial Root Finder and The Geometer's Sketchpad.
CAS (Computer Algebra System) for algebra, calculus and matrix algebra.
Pretty Print
Upgradeable via Computer Connectivity
Advanced Mathematical Software
High Resolution Display
Icon Desktop
Programming
  email to friend     print friendly