TI-84 Plus Silver Edition


Features Summary
Fully loaded with a built-in USB port, an improved display, many preloaded Apps, and much more, the maximum performance TI-84 Plus Silver Edition is 100% compatible, keystroke-for-keystroke with the TI-83 Plus family. Integrating it into your classroom couldn’t be easier!

With the TI-84 Plus Silver Edition, all students can now share their work by connecting their handheld to any TI presentation tool for the whole class to see, fostering a collaborative learning environment.* Plus, a built-in USB port makes data transfer to your computer and between handhelds easier than ever.

Key Features:
Every student can present to the entire class*
A built-in USB port with cable
30 preloaded Handheld Software Applications (Apps), including Cabri® Jr. and Periodic Table
9x the memory of the TI-83 Plus for storing up to 94 Apps
2.5x the speed of the TI-83 Plus
Interchangeable faceplates (available separately)
*Capability requires a Presentation Link™ adapter (available separately)
  email to friend     print friendly