Voyage™ 200 Operating System v3.10


Resumen de los beneficios
This operating system (OS) version is a recommended update for all Voyage™ 200 units. The new functionality includes domain and graphing improvements, solving inequalities and equations involving vectors, nth root and log to any base functionality, implicit derivatives and gradian angle measure.
 Learn More
Steps to check your OS version:
  1. Press F1 on your Voyage™ 200
  2. Scroll down to About
  3. Press Enter
  4. You should see OS Version 3.10
  5. If you do not have OS version 3.10 , you can download it FREE! Just click on "Get the Operating System" to your right.
*Before you begin to update your OS, be sure you have a new set of batteries in your TI calculator for optimum performance.

*Installing OS 3.10 will remove all data including preloaded Graphing Calculator Software Applications (Apps).

Consult TI-Connect Help for details on backing up RAM, Archive and Applications.

International Users
If you use your Voyage™ 200 in a language other than English, you can download an updated localizer.

Voyage™ 200 Language Localizers v3.10 are available in ten languages, and are optimized to work with OS 3.10.

 Download Voyage™ 200 Language Localizers
  Envíe la página a un amigo     Imprimir esta página
DESCARGUE